
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
NAV30 Vacuum Dehydration Unit, 30 gpm flow rate, 460 VAC-60 Hz, Mobile option with heater
Unit of Measure
Specifications
Type |
N/A Mobile Offline Dehydration Station |
Weight |
N/A 903 kg1990 lb |
Size |
N/A QF5 |
Material |
N/A Z-Media® |
Mounting Type |
N/A Offline |
Configuration |
N/A 1 Inlet/ 1 Return |
Head Material |
N/A Steel |
Designation |
N/A Single |
Cap Material |
N/A Steel |
Indication Type |
N/A Electrical Indicator |
Bowl Material |
N/A Steel |
Medium |
N/A Hydraulic Fluids Compatible with Viton |
Operating Temperature [Min] |
N/A 3.8 ºC39 ºF |
Operating Temperature [Max] |
N/A 77 ºC170 ºF |
Flow |
N/A 30 gpm113.6 L/min |
Filter Rating |
N/A 25 µm |
Operating Pressure [Max] |
N/A 7.6 bar110 psi |