
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Stationary Offline Filtration skid with 37 gpm with 2 - 39" filter housings in series, 460 VAC-60 Hz, electrical indicators, Condition Monitoring for particulate and water contamination and data acquisition
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Style |
N/A QF5 |
Seal Material |
N/A Buna |
Weight |
N/A 454 kg1000 lb |
Size |
N/A Z10 |
Material |
N/A Z-Media® |
Mounting Type |
N/A Offline |
Configuration |
N/A 1 Suction/1 Return |
Head Material |
N/A Steel |
Cap Material |
N/A Steel |
Indication Type |
N/A MS11 |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Operating Temperature [Min] |
N/A -17 ºC0 ºF |
Operating Temperature [Max] |
N/A 82 ºC180 ºF |
Flow |
N/A 37 gpm140 L/min |
Cracking Pressure |
N/A 3.5 bar50 psi |
Filter Rating |
N/A 10 µm |
Max Viscosity |
N/A 2000 SUS |
End Type |
N/A SAE/NPT |
End Size |
N/A 2 |