
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Mobile Filtration Station with two 18" filter housings in series with 10 and 5 micron filter elements, particle counter and water sensor, Viton seals, 3-8 gpm variable flow, 120 VAC-60 Hz
Unit of Measure
Specifications
Type |
N/A Mobile Offline Kidney Loop Cart |
Weight |
N/A 87.09 kg192 lb |
Size |
N/A 5.03.18DxxBN/-V-G |
Material |
N/A BetaMicron Media |
Mounting Type |
N/A Offline |
Configuration |
N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand |
Head Material |
N/A Aluminum |
Designation |
N/A Double |
Cap Material |
N/A Aluminum |
Indication Type |
N/A D5 Visual |
Bowl Material |
N/A Steel |
Medium |
N/A Petroleum Based Hydraulic Fluids Compatible with Buna |
Operating Temperature [Min] |
N/A -6 ºC20 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Flow |
N/A 3 to 8 gpm11.4 to 30 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Max Viscosity |
N/A 1000 SUS |
End Type |
N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand |