
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HY-TTC 30XH is an I/O slave module which is designed for cost sensitive applications demanding a high number of PWM outputs. The HY-TTC 30XH is a member of the HY-TTC 30X family, which consists of different I/O slave modules that are controlled using CANopen® protocol. The HY-TTC 30X family is part of a complete and compatible product range for the off-highway industry. The modules are protected by compact automotive style housings which are highly suited for rough operating conditions. They provide a wide range of flexible configurable I/Os and allow local current control using PWM outputs.
Unit of Measure
Specifications
Model Code Description |
N/A HY-TTC 30X-H-F11-00-000 |
Weight |
N/A 0.73 lb |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Output Type |
N/A
|
Input Type |
N/A
|
Other |
N/A
|
Length |
N/A 147 mm |
Depth |
N/A 38 mm |
Width |
N/A 92 mm |
Minimum Connector Release Clearance Length |
N/A 208 mm |
Minimum Connector Release Clearance Width |
N/A 92 mm |
Minimum Connector Release Clearance Height |
N/A 38 mm |
Connector |
N/A 48 pins |
Operating Altitude |
N/A 0 to 4000 m |
Supply Voltage |
N/A 8 to 32 V |
Maximum Peak Voltage |
N/A 40 V |
Standby Current |
N/A ≤ 1 mA |
Idle Current |
N/A ≤ 120 mA |
Maximum Current |
N/A 24 A |
Functional Safety |
N/A Designed for ISO 13849 PL b |
CE - Mark |
N/A 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.4 |
Electromagnetic Compatibility (EMC) |
N/A EN 13309, ISO 14982, CISPR 25, EN 61000-6-2/-4 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Electrical |
N/A ISO 16750-2, ISO 7637-2,-3, Limited to 40 V by External, Load Dump Protection |
Ingress Protection (IP) Class |
N/A EN 60529 IP67, ISO 20653 IP6k9k |
Climatic |
N/A ISO 16750-4 |
Mechanical |
N/A ISO 16750-3 |
Equipment Options |
N/A Standard |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A INPUT/OUTPUT EXPANSION MODULES |
Product |
N/A MOBILE CONTROLLERS / IO MODULES |
CPU Core
CPU Core |
N/A
|
Interface
Interface |
N/A
|
Note
|
N/A All I/Os and interfaces are protected against short circuit to GND and BAT+, and can be configured by software. All analog inputs use 10 bit resolution. All analog voltage inputs can be used as digital inputs with configurable switching levels and hysteresis. Dedicated power supply pins for high side outputs. Details to the standards can be found in the User Manual. |