
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The TTC 2038XS is an I/O slave module which is designed for distributed safety applications that require a high number of PWM outputs in remote locations and cost-sensitive projects. The TTC 2038XS is designed following functional safety standards and is certified by TÜV NORD. It is equipped with Infineon’s TriCore™ Aurix™ TC367 CPU and meets the requirements in state-of-the-art safety relevant applications.
The TTC 2038XS is part of a complete and compatible product range for the off-highway and automotive industries. The module is protected by a compact automotive style housings which is perfectly suited for harsh operating conditions.
The TTC 2038XS is controlled using the CANopen® Safety protocol. The module provides a wide range of flexible configurable I/Os and allows local current control using PWM outputs.
The TTC 2038XS is part of a complete and compatible product range for the off-highway and automotive industries. The module is protected by a compact automotive style housings which is perfectly suited for harsh operating conditions.
The TTC 2038XS is controlled using the CANopen® Safety protocol. The module provides a wide range of flexible configurable I/Os and allows local current control using PWM outputs.
Unit of Measure
Specifications
Model Code Description |
N/A TTC 2038XS-F13-00-FS5-000 |
Weight |
N/A 0.73 lb |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Output Type |
N/A
|
Input Type |
N/A
|
Other |
N/A
|
Length |
N/A 147 mm |
Height |
N/A 38 mm |
Width |
N/A 92 mm |
Minimum Connector Release Clearance Length |
N/A 208 mm |
Minimum Connector Release Clearance Width |
N/A 92 mm |
Minimum Connector Release Clearance Height |
N/A 38 mm |
Connector |
N/A 48 pins |
Operating Altitude |
N/A 0 to 4000 m |
Supply Voltage |
N/A 8 to 32 V |
Maximum Standby Current |
N/A ≤ 0.8 mA |
Maximum Current |
N/A 24 A |
Functional Safety |
N/A EN ISO 13849 PL d IEC 61508 SIL2 ISO 19014 MPL d ISO 25119 AgPL d SRL2 ISO 26262 ASIL C |
CE - Mark |
N/A 2006/42/EC 2014/30/EU |
E - Mark |
N/A ECE-R10 Rev.6 |
Electromagnetic Compatibility (EMC) |
N/A CISPR 25 EN 13766 IEC 61000-4-2/-3/-4/-5/-6/-8 IEC 61000-6-4 ISO 14982 |
Electrostatic Discharge (ESD) |
N/A ISO 10605 |
Ingress Protection (IP) Class |
N/A EN 60529 IP65 and IP67 ISO 20653 IP6k9k |
Climatic |
N/A ISO 16750-4 |
Equipment Options |
N/A Standard |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A MOBILE CONTROLLERS |
Product |
N/A MOBILE CONTROLLERS / IO MODULES |
CPU Core
CPU Core |
N/A
|
Note
|
N/A All inputs and outputs supporting analog IN can also be used as digital Input. All I/Os and interfaces are protected against short circuit to GND and BAT. Board temperature, sensor supply, and supply voltage are monitored by software. One safety shut-off group for PWM output stages is available. |