
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
In addition to the standard minimum and maximum switching signals, with the 4 switching output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump. The ENS 3000 can be used for oil as well as water. The fluid type can be selected for specific applications via the menu.
Specifications
Type |
N/A Electronic Level Switch |
Model Code Description |
N/A ENS 3118-5-0287-400-K |
Connection Type |
N/A Collar Fits ZBM 20 ENS 3000 Adapter |
Sensor Length |
N/A 32.28 in |
Connection Size |
N/A 22 mm Diameter |
Output Signal |
N/A 2 Switching & 1 Analog Outputs |
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz |
N/A ≤ 5 g |
Shock Resistance According to DIN EN 60068-2-29 (1 ms) |
N/A ≤ 25 g |
Output Permitted Load Resistance for Analog Output Signal with 1 or 2 SP Selectable |
N/A ≥ 1 ≤ 500 |
Output Permitted Load Resistance for Analog Output Signal with 4 SP (Only with Temperature Sensor) |
N/A ≥ 1 |
Short-Term Maximum Tank Pressure (t<1 min) |
N/A 43.5 psi |
Maximum Tank Pressure |
N/A 0.5 bar7.25 psi |
Direct Current (DC) Supply Voltage (With Analog Output) |
N/A 18 to 35 V |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited Energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Maximum Total Current Consumption |
N/A 2.47 A |
Maximum Current Consumption (With Inactive Switching Output and 2 Analog Outputs) |
N/A 90 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Fluids |
N/A Hydraulic Oils (Mineral Based), Synthetic Oils, Fluids Containing Water |
Note for Fluids |
N/A Other Fluids on Request |
Material of Connection |
N/A Ceramic |
Display |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Weight |
N/A ~180 g~220 g~250 g~300 g |
Temperature Sensor |
N/A With Temperature Sensor |
Mechanical Connection |
N/A 22 mm Collar To Fit Cutting Ring Coupling G22L |
Electrical Connection |
N/A Male M12x1, 5 Pole |
Switching Outputs |
N/A 2 Switching Outputs And 1 Analog Output |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A LEVEL SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |
Input Data
Input Sensor Type |
N/A Capacitive Fluid Level Sensor |
Input Physical Probe Length |
N/A 28.70 in |
Input Active Zone |
N/A 23.20 in |
Maximum Input Speed of Change in Fluid Level |
N/A 3.94 in/s |
Input Repeatability (Full Scale) |
N/A ≤ ± 2 % |
Note For Input Repeatability (Full Scale) |
N/A Specified For Calm, Non-turbulent Fluid |
Switching Point Accuracy (Full Scale) |
N/A ≤ ± 2 % |
Measuring Range Temperature |
N/A -13 to 212 ºF |
Accuracy |
N/A ± 3.0 ºF for temperature |
Reaction Time (t90) |
N/A 180 s |
Analog Output
Analog Output Signal Current with 1 or 2 SP Selectable (Ohmic Resistance ≤ 500 Ω) |
N/A 4 to 20 mA |
Analog Output Signal Voltage with 1 or 2 SP Selectable (Ohmic Resistance ≥ 1 kΩ) |
N/A 0 to 10 V |
Note for Analog Output |
N/A Corresponds to Output Option Selected |
Switch Outputs
Switch Output Type |
N/A PNP Transistor Switching Output |
Assignment |
N/A On version with temperature measurement, user can select temperature or fluid level |
Maximum Switching Current for 1 or 2 SP per Output |
N/A 1.2 A |
Switching Cycles |
N/A > 100 Million |
Environmental Conditions
Compensated Temperature Range |
N/A 32 to 140 ºF |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature Range |
N/A 60 ºC140 ºF |
Storage Temperature Range |
N/A -40 to 176 ºF |
Fluid Temperature Range |
N/A 32 to 140 ºF |
CE Mark |
N/A EN 61000-6-1/2/3/4 |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Protection Class According to DIN IEC 60529 |
N/A IP 67 |
Setting Ranges of the Switching Points and Switch-Back Hysteresis
Switching Point |
N/A 0.35 to 23.20 in |
Hysteresis (Switch Point) |
N/A 0.15 to 22.85 in |
Lower Switch Value (Window Function) |
N/A 0.40 to 22.80 in |
Upper Switch Value (Window Function) |
N/A 0.60 to 23.00 in |
Offset |
N/A 0 to 69.6 in |
Increment (Switch Point) |
N/A 0.05 in |
Note for Increment (Switch Point) |
N/A All ranges given in the table are adjustable by the increments shown. |
Switching Point Temperature |
N/A -9 to 212 ºF |
Hysteresis Temperature |
N/A 2 to 222 ºF |
Increment (Temperature Switch Point) |
N/A 1 ºF |
Note for Increment (Temperature Switch Point) |
N/A All ranges given in the table are adjustable by the increments shown. |
Pin Connections
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Analogue |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A SP1 |
Pin Connection 5 |
N/A SP2 |
Additional Information
|
N/A
The main applications of the ENS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank. |
Special Features
|
N/A
|
Setting Options
|
N/A
All settings available on the ENS 3000 are combined in 2 easy-to-navigate menus. |
Additional Functions
|
N/A
|
Accessories
|
N/A Appropriate accessories, such as electrical connectors, splash guards, etc. can be found in the Accessories brochure. |
Note
|
N/A
Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. |