
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HNS 3000 is an electronic level switch with integrated display. The float-based sensor for high precision analog monitoring of the fluid level has 1, 2 or 4 switching outputs and an analog output signal is available as an option.
In addition to the conventional minimum and maximum switching signal, with the 4 output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump.
The main applications of this HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank.
The sensor is available in probe lengths from 9.84 to 98.4 inches. The instrument is also available with or without temperature sensor.
Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic.
In addition to the conventional minimum and maximum switching signal, with the 4 output version it is possible to set additional warning signals to prevent problems such as tank overflow or aeration of the pump.
The main applications of this HNS 3000 are primarily in hydraulics, e.g. for fluid level monitoring of a tank.
The sensor is available in probe lengths from 9.84 to 98.4 inches. The instrument is also available with or without temperature sensor.
Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A EN 61000-6-1/2/3/4 |
Type |
N/A Magnetostrictive |
Connection Type |
N/A G 3/4 A DIN 3852, Male |
Weight |
N/A 2.2 lb |
Output Signal |
N/A 2 Switching & 1 Analog Outputs |
Analog Output Signal Current with 1 or 2 SP Selectable (Ohmic Resistance ≤ 500 Ω) |
N/A 4 to 20 mA |
Analog Output Signal Voltage with 1 or 2 SP Selectable (Ohmic Resistance ≥ 1 kΩ) |
N/A 0 to 10 V |
Wetted Material |
N/A Rod: Stainless Steel 1.4571, Float: PP (Polypropylene); 0.6 kg/dm³, Seal: Seal Ring DIN3869-27-FKM |
Electrical Connection |
N/A Male M12 x 1, 5 Pole |
Power Supply |
N/A 18 to 35V DC |
Interface |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Measuring Range |
N/A 0 to 448 mm |
Accuracy |
N/A ± 3.0 ºF for temperature |
Switching Point Accuracy (Full Scale) |
N/A ≤ ± 1.0 % |
Communication |
N/A PNP Transistor Switching Output |
Sensor Type |
N/A Semi-conductor Sensor |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Analog |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A SP1 |
Pin Connection 5 |
N/A SP2 |
Temperature Sensor |
N/A With Temperature Sensor |
Input Repeatability (Full Scale) |
N/A ≤ ± 1.0 % |
Reaction Time (t90) |
N/A 100 s |
Assignment |
N/A On version with temperature measurement, user can select temperature or fluid level. |
Maximum Switching Current for 1 or 2 SP per Output |
N/A 1.2 A |
Switching Cycles |
N/A > 100 Million |
Maximum Current Consumption (With Inactive Switching Output and 2 Analog Outputs) |
N/A 150 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Medium |
N/A Hydraulic Oils, Cooling Lubricants |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 185 ºF |
Operating Pressure [Max] |
N/A 43.5 psi |
Vibration Resistance |
N/A 7.5 mm (5 to 8.2 Hz) / 2.0 g (8.2 to 150 Hz) According to DIN EN 60068-2-6 |
Degree of Protection |
N/A IP67 |
Shock Resistance |
N/A 20 g (11 ms) according to DIN EN 60068-2-27 |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -40 to 248 ºF |
Measuring Range Temperature |
N/A -13 to 212 ºF |
Probe Length |
N/A 520 mm |
Torque Value |
N/A 30 N·m22.13 lb·ft |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A LEVEL SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |