
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HNS 3000 with IO-Link communication interface is an electronic level switch with integrated display. The instrument has a switching output and an additional output that can be configured as switching or analogue output (4 to 20 mA or 0 to 10 V) The HNS 3000 can be used not only for oil but also for water, and is available with or without temperature probe.
IO-Link is the communication between the sensor/actuator (IO-Link device) and an IO-Link master based on a point-to-point interface.
The advantages:
Process data, parameters and diagnostic information of the level switch can be transmitted via a standard cable (SDCI mode). The integrated LED display provides information on the operating mode and the switching statuses.
Simple exchange: the IO-Link master saves the parameters of the connected level switch and transmits them to the newly connected level switch when replaced. Thus, timeconsuming new parameterisations will no longer be required.
If IO-Link is not used, the sensor still functions as a level switch with two switching outputs (SIO mode).
To create customer-specific small series or to duplicate sensor settings across the system, the sensor can also be easily adjusted outside the system to suit the particular application, with the HYDAC Programming Device HPG P1-000, the HYDAC Programming Adapter ZBE P1-000 or by means of the Portable Data Recorder HMG 4000.
Typical fi elds of application for HNS 3000 IO-Link are machine tools, handling and assembly automation, intralogistics or the packaging industry.
IO-Link is the communication between the sensor/actuator (IO-Link device) and an IO-Link master based on a point-to-point interface.
The advantages:
Process data, parameters and diagnostic information of the level switch can be transmitted via a standard cable (SDCI mode). The integrated LED display provides information on the operating mode and the switching statuses.
Simple exchange: the IO-Link master saves the parameters of the connected level switch and transmits them to the newly connected level switch when replaced. Thus, timeconsuming new parameterisations will no longer be required.
If IO-Link is not used, the sensor still functions as a level switch with two switching outputs (SIO mode).
To create customer-specific small series or to duplicate sensor settings across the system, the sensor can also be easily adjusted outside the system to suit the particular application, with the HYDAC Programming Device HPG P1-000, the HYDAC Programming Adapter ZBE P1-000 or by means of the Portable Data Recorder HMG 4000.
Typical fi elds of application for HNS 3000 IO-Link are machine tools, handling and assembly automation, intralogistics or the packaging industry.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A EN 61000-6-1/2/3/4 |
Type |
N/A Magnetostrictive |
Connection Type |
N/A G 3/4 A DIN 3852, Male |
Weight |
N/A 2.2 lb |
Output Signal |
N/A IO-Link Interface |
Analog Output Signal Current with 1 or 2 SP Selectable (Ohmic Resistance ≤ 500 Ω) |
N/A 4 to 20 mA |
Analog Output Signal Voltage with 1 or 2 SP Selectable (Ohmic Resistance ≥ 1 kΩ) |
N/A 0 to 10 V |
Wetted Material |
N/A Rod: Stainless Steel 1.4571, Float: PP (Polypropylene); 0.6 kg/dm³, Seal: Seal Ring DIN3869-27-FKM |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Power Supply |
N/A 18 to 35V DC |
Interface |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Measuring Range |
N/A 0 to 448 mm |
Accuracy |
N/A ± 3.0 ºF for temperature |
Switching Point Accuracy (Full Scale) |
N/A ≤ ± 1.0 % |
Communication |
N/A PNP Transistor Switching Output |
Sensor Type |
N/A Semi-conductor Sensor |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Switching output (SP2) / Analog output |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A IO-Link Communication/Switching Output (SP1) |
Temperature Sensor |
N/A With Temperature Sensor |
Input Repeatability (Full Scale) |
N/A ≤ ± 1.0 % |
Reaction Time (t90) |
N/A 100 s |
Assignment |
N/A On version with temperature measurement, user can select temperature or fluid level. |
Switching Cycles |
N/A > 100 Million |
Maximum Current Consumption (With Inactive Switching Output and 2 Analog Outputs) |
N/A 150 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Medium |
N/A Hydraulic Oils, Cooling Lubricants |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 185 ºF |
Operating Pressure [Max] |
N/A 43.5 psi |
Vibration Resistance |
N/A 7.5 mm (5 to 8.2 Hz) / 2.0 g (8.2 to 150 Hz) According to DIN EN 60068-2-6 |
Degree of Protection |
N/A IP67 |
Shock Resistance |
N/A 20 g (11 ms) according to DIN EN 60068-2-27 |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -40 to 248 ºF |
Measuring Range Temperature |
N/A -13 to 212 ºF |
Probe Length |
N/A 520 mm |
Torque Value |
N/A 30 N·m22.13 lb·ft |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A LEVEL SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |