
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The level transmitter HNT 1100 is a float based sensor for highly accurate measuring of fluid levels.
The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible.
HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation.
The sensor is available with rod lengths from 250 .. 730 mm. Rod lengths of up to 2500 mm are possible.
HYDAC offers the HNT 1100 in a pressure resistant stainless steel housing for in-tank installation.
Unit of Measure
Specifications
Model Code Description |
N/A HNT 1226-C-1000-000 |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1 / 2 / 3 / 4 |
Type |
N/A Electronic Level Transmitter |
Connection Type |
N/A G 3/4 A DIN 3852, Male |
Weight |
N/A 2.2 lb |
Material |
N/A Rod: Stainless Steel (1.4301 / 1.4571 Float: Polypropylene (PP) Seal: Seal Ring DIN 3869-27 - Fluoroelastomer (FKM) |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Output Signal |
N/A 4 to 20 mA |
Power Supply |
N/A 9 to 36 V DC |
Operating Pressure [Max] |
N/A 43.5 psi |
Short-Term Maximum Tank Pressure (t<1 min) |
N/A 145 psi |
Vibration Resistance |
N/A 7.5 mm (5 to 8.2 Hz) / 2.0 g (8.2 to 150 Hz) According to DIN EN 60068-2-6 |
Degree of Protection |
N/A IP 67 |
Shock Resistance |
N/A 20 g According to DIN EN 60068-2-27 (11 ms) |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Sensor Length |
N/A 0 to 1000 mm |
Measuring Range |
N/A 0 to 928 mm |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Not Used |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Signal |
Accuracy for Level |
N/A ≤ ± 1% Full Scale (FS) |
Temperature Coefficient |
N/A ≤ ± 0.01 % Full Scale (FS) / ºC |
Non-Linearity |
N/A ≤ ± 1% Full Scale (FS) |
Input Repeatability (Full Scale) |
N/A ≤ ± 1 % |
Maximum Total Current Consumption |
N/A 0.1 A |
Torque Value |
N/A 30 N·m |
Medium |
N/A Hydraulic Oils, Cooling Lubricants |
Note for Fluids |
N/A Other Fluids on Request |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 120 ºC |
Residual Ripple of Supply Voltage |
N/A ≤ 250 mVss |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A LEVEL SENSORS |
Product |
N/A LEVEL/FLOW SENSORS |
Additional Information
|
N/A
The integrated temperature sensor makes it possible for both fill level and temperature to be measured at one single measuring point. Depending on the application, several different floats are available, e.g. stainless steel for aggressive media or plastic. |