
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Line Body |
Model Code Description |
N/A FH063-AS4 |
Connection Type |
N/A SAE |
Material |
N/A Anodized Aluminum |
Finish |
N/A Anodized |
Size |
N/A 6 |
Line Body |
N/A FC06-3 |
Thread |
N/A SAE |
Operating Pressure [Min] |
N/A 0 bar0 psi |
Operating Pressure [Max] |
N/A 245 bar3500 psi |
Port Size |
N/A SAE-4 |
Division |
N/A HYDRAULIC DIVISION |
Product Group Family |
N/A LINE BODY/CAV PLUGS/SEAL KITS/FORM TOOLS |
Product |
N/A MANIFOLDS / MOBILE SYSTEMS |