
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Unit of Measure
Specifications
Type |
N/A Line Body |
Model Code Description |
N/A FH084-SN3 |
Connection Type |
N/A NPT |
Material |
N/A Zinc Plated Steel |
Finish |
N/A Zinc Plated |
Size |
N/A 8 |
Line Body |
N/A FC08-4 |
Thread |
N/A NPT |
Operating Pressure [Min] |
N/A 0 bar0 psi |
Operating Pressure [Max] |
N/A 420 bar6000 psi |
Port Size |
N/A 3/8" NPT |