
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The sensor works on the principle of magnetostriction.
This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders.
This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders.
Unit of Measure
Specifications
Model Code Description |
N/A HLT 1100-R2-K01-F11-210-000 |
Weight |
N/A 1.23 lb |
Mounting Type |
N/A Internally Mounted Linear Transducer |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Measuring Range |
N/A 0 to 210 mm |
Output Type |
N/A CANopen |
Sensor Type |
N/A Magnetostrictive |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 |
Resolution |
N/A 0.1 mm |
Non-Linearity |
N/A ≤ ± 0.02% Full Scale (FS) |
Temperature Coefficient |
N/A ≤ ± 0.003% Full Scale (FS)/ ºC |
Sampling Rate |
N/A 2 ms |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 |
N/A
≤ 20 g at 10 to 500 Hz ≤ 15 g at 5 kHz |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 50 g |
Operating Pressure |
N/A ≤ 6525 psi |
Peak Pressure According to DIN EN ISO 19879 |
N/A 9135 psi |
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4301 |
Seal Material |
N/A
O-Ring: Nitrile Rubber (NBR) Backup Ring: Polytetrafluoroethylene (PTFE) |
Electrical Connection |
N/A Jacketed Cable, Length 1 Meter |
Power Supply |
N/A 9 to 36 V DC |
Current Consumption |
N/A ≤ 100 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 250 mVpp |
White Wire Core |
N/A 0V |
Brown Wire Core |
N/A +Ub |
Green Wire Core |
N/A CAN Low |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -40 to 120 ºC |
Degree of Protection |
N/A IP 67 |
Installation Position |
N/A No Restriction |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |