
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HLT 2150 is suited for measuring ranges up to 2.5 m.
Specifications
Model Code Description |
N/A HLT 2150-R1-006-C02-0200-000 |
Type |
N/A Externally Mounted Linear Transducer |
Weight |
N/A 1.23 lb |
Mounting Type |
N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Measuring Range |
N/A 0 to 200 mm |
Output Type |
N/A 4 to 20 mA |
Sensor Type |
N/A Magnetostrictive |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 |
Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 |
Resolution |
N/A 12 Bit, min. 0.1 mm |
Non-Linearity |
N/A ≤ ± 0.05% Full Scale (FS) |
Temperature Coefficient |
N/A ≤ ± 0.01% Full Scale (FS)/ ºC |
Sampling Rate |
N/A 2 ms |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 |
N/A
≤ 20 g at 10 to 500 Hz ≤ 15 g at 5 kHz |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 50 g |
Operating Pressure |
N/A ≤ 6525 psi |
Peak Pressure According to DIN EN ISO 19879 |
N/A 9137 psi |
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4301 |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Not Used |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Signal |
Power Supply |
N/A 9 to 30 V DC |
Current Consumption |
N/A ≤ 100 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 250 mVpp |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -40 to 120 ºC |
Degree of Protection |
N/A IP 67 |
Installation Position |
N/A No Restriction |
Torque Value |
N/A 50 N·m |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |
Note
|
N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. |
Additional Information
|
N/A
The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). |