
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilising this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminum.
Specifications
Model Code Description |
N/A HLT 2500-F1-M08-C01-1300-000 |
Weight |
N/A 2.88 lb |
Mounting Type |
N/A Flat Profile Linear Transducer |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 70 ºC |
Measuring Range |
N/A 0 to 1300 mm |
Output Type |
N/A 4 to 20 mA |
Sensor Type |
N/A Magnetostrictive |
Output Maximum Hysteresis (Full Scale) |
N/A 0.1 mm |
Output Repeatability (Full Scale) |
N/A ≤ 0.05 - ≥ 0.5 mm (Depends on Length) |
Resolution |
N/A 12 Bit, ≥ 0.05 mm |
Non-Linearity |
N/A
±0.15 mm (Measuring Range ≤ 1500 mm) ±0.2 mm (Measuring Range > 1500 mm) |
Temperature Coefficient |
N/A ≤ ± 0.004% Full Scale (FS)/ ºC |
Sampling Rate |
N/A
Depending on Length: ≤ 1 m: 1.0 ms ≤ 2 m: 2.0 ms ≤ 3 m: 3.0 ms > 3 m: 3.5 ms |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 |
N/A ≤ 10 g at 50 to 2000 Hz |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 100 g |
Sensor Material |
N/A Housing: Aluminum |
Electrical Connection |
N/A Male M16, 8 Pole |
Pin Connection 1 |
N/A Not Connected |
Pin Connection 2 |
N/A 0V (Analogue Output) |
Pin Connection 3 |
N/A Start Point |
Pin Connection 4 |
N/A End Point |
Pin Connection 5 |
N/A Signal |
Pin Connection 6 |
N/A 0V |
Pin Connection 7 |
N/A +Ub |
Pin Connection 8 |
N/A Not Used |
Power Supply |
N/A 24 V DC ± 10% |
Current Consumption |
N/A ≤ 100 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 250 mVpp |
Storage Temperature Range |
N/A -30 to 85 ºC |
Degree of Protection |
N/A IP 65 |
Installation Position |
N/A No Restriction |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |
Note
|
N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. |
Additional Information
|
N/A
The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) |