
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The HLT 2550 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. The measuring profile can be individually adapted to various mounting conditions by means of spacers.
The HLT 2550 is suited for measuring ranges up to 3 m. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The HLT 2550 is suited for measuring ranges up to 3 m. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
Unit of Measure
Specifications
Type |
N/A Profile Linear Transducer |
Model Code Description |
N/A HLT 2550-L2-006-C01-0950-000 |
Weight |
N/A 2.88 lb |
Mounting Type |
N/A Compact Profile Linear Transducer with Top Magnet Guidance Joint |
Operating Temperature [Min] |
N/A -20 ºC |
Operating Temperature [Max] |
N/A 75 ºC |
Measuring Range |
N/A 0 to 950 mm |
Output Type |
N/A 4 to 20 mA |
Sensor Type |
N/A Magnetostrictive |
Output Maximum Hysteresis (Full Scale) |
N/A ≤ ± 0.1 |
Output Repeatability (Full Scale) |
N/A ≤ 0.005, ≥ 0.05 mm |
Resolution |
N/A 12 Bit, ≥ 0.05 mm |
Non-Linearity |
N/A ≤ ± 0.01% Full Scale (FS), ≥ 0.06 mm |
Temperature Coefficient |
N/A ≤ ± 0.01% Full Scale (FS)/ ºC Typical |
Sampling Rate |
N/A
Depending on Length: 0.5 ms (Measuring Range ≤ 1200 mm 1.0 ms (Measuring Range ≤ 2400 mm) 2.0 ms (Measuring Range ≤ 3000 mm) |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 |
N/A ≤ 10 g at 50 to 2000 Hz |
Shock Resistance According to DIN EN 60068-2-27 (11 ms) |
N/A ≤ 100 g |
Sensor Material |
N/A Measuring Body: Aluminum |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Signal |
Power Supply |
N/A 24 V DC ± 20% |
Current Consumption |
N/A ≤ 100 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 250 mVpp |
Storage Temperature Range |
N/A -30 to 85 ºC |
Degree of Protection |
N/A IP 67 |
Installation Position |
N/A No Restriction |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A POSITION SENSORS |
Product |
N/A POSITION SENSOR |