
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
General
- Very low noise levels due to special construction
- Space-saving design due to small flange
- Possibility of different hydraulic controls in the same flange due to flexible configuration of cartridge valves and/or fitting of control blocks and serial function modules
Unit of Measure
Hydraulic Specifications
| Mechanical Characteristics
| Electrical Characteristics
| Model Code
| Oil Tank
| Build-On Parts for A, A3, A4 (On A3, A4 with Adapter M20 x 1.5/G1/4)
| Safety Instructions
| Adapter Blocks
| Safety Instructions During Operation
| Requirements at The Installation Site
| Note
Hydraulic Specifications
Flow Rate Q |
N/A Up to 18.4 L/min |
Continuous Pressure |
N/A Up to 250 bar |
| Peak Pressure1 | N/A Up to 300 bar |
| Motor Power2 | N/A 1.7 to 3.0 kW |
Protection Class |
N/A DIN EN 60034-5 min Ingress Protection (IP) 54 |
Pump Displacement |
N/A 1.0 to 8 cm³ |
Draw-Off Usable Tank Volume |
N/A 1.2 to 7.8 L |
Operating Fluid |
N/A Mineral oil to DIN 51524 Part 2 |
Minimum Temperature Range of Operating Fluid |
N/A -20 ºC |
Maximum Temperature Range of Operating Fluid |
N/A +80 ºC |
Minimum Viscosity Range |
N/A 10 mm²/s |
Maximum Viscosity Range |
N/A 380 mm²/s |
Filtration |
N/A Operating Fluid to International Organization for Standardization (ISO) 4406 Class 21/19/16 or Cleaner |
Ambient Temperature |
N/A -20 to 40 ºC |
Maximum Return Flow Rate |
N/A Up to 40 L/min |
Mechanical Characteristics
Type of Mounting |
N/A 2 x M10 (min. 8.8) threads on underside of mounting flange, Mounting options. |
Approximate Weight of Basic Unit (Without Oil) at 1.7 to 2.2 kW - Motor |
N/A 15 kg |
Approximate Weight of Basic Unit (Without Oil) at 3 kW - Motor |
N/A 20 kg |
Mechanical Characteristic Mounting Position |
N/A Standard Horizontal Vertical Possible |
Electrical Characteristics
Electrical Characteristic |
N/A DC motor with starter relay, direction of rotation: clockwise Output and rpm: from 1.7 kW to 3.0 kW, rpm dependent on load. |
Safety Type |
N/A Ingress Protection (IP54) to DIN EN 60034-5 Provided Electrical Connection is Correct |
Model Code
Mounting Position |
N/A H - Horizontal V - Vertical |
Oil Tank |
N/A B04 - Length 165 mm B05 - Length 220 mm B08 - Length 340 mm B12 - Length 500 mm |
Mounting Orientation Oil Tank |
N/A L - Left R - Right T - Top (Not with ML or adapter) |
Motor Output and Voltage |
N/A 1.7 kW - 12 V DC 2.2 kW - 24 V DC 3.0 kW - 24 V DC |
Flange Controls |
N/A 210 - DB pre-set to 210 bar, no details: not pre-set 250V - pressure relief valve DB, pressure range and type of adjustment M23-0DV - See overview of flange controls |
Build-On Controls |
N/A ML - With valve stacking system ML, no details: no stacking system |
Valve Voltage |
N/A 230AG - 230 V AC without connector 24DG - 24 V DC without connector (standard) Z4 - With connector, no details: without connector |
Model Code Adapter Block |
N/A Required for connecting ML stacking system or directional valve NG6 |
Build-On Valves or Controls |
N/A Valve stacking system ML or directional valve NG6 to DIN 24340 Form A, International Organization for Standardization (ISO) 4401 |
Oil Tank
Filling Volume for Horizontal Tank Position R and L (B04 Tank Code) |
N/A 1.9 L |
Filling Volume for Horizontal Tank Position R and L (B05 Tank Code) |
N/A 2.7 L |
Filling Volume for Horizontal Tank Position R and L (B08 Tank Code) |
N/A 4.4 L |
Filling Volume for Horizontal Tank Position R and L (B12 Tank Code) |
N/A 6.5 L |
Draw-Off Volume for Horizontal Tank Position R and L (B04 Tank Code) |
N/A 1.5 L |
Draw-Off Volume for Horizontal Tank Position R and L (B05 Tank Code) |
N/A 2.2 L |
Draw-Off Volume for Horizontal Tank Position R and L (B08 Tank Code) |
N/A 3.5 L |
Draw-Off Volume for Horizontal Tank Position R and L (B12 Tank Code) |
N/A 5.2 L |
Note for Filling Volume and Draw-Off Volume |
N/A
The usable volume given is the maximum value (will be achieved with a clean suction filter, low to medium flow rate and viscous fluid!) Note for Tank Code B04 - Can only be used up to pump size 3.75. |
Filling Volume for Horizontal Tank Position T (B04 Tank Code) |
N/A 2.2 L |
Filling Volume for Horizontal Tank Position T (B05 Tank Code) |
N/A 3.0 L |
Filling Volume for Horizontal Tank Position T (B08 Tank Code) |
N/A 5.1 L |
Filling Volume for Horizontal Tank Position T (B12 Tank Code) |
N/A 8.4 L |
Draw-Off Volume for Horizontal Tank Position T (B04 Tank Code) |
N/A 2.0 L |
Draw-Off Volume for Horizontal Tank Position T (B05 Tank Code) |
N/A 2.7 L |
Draw-Off Volume for Horizontal Tank Position T (B08 Tank Code) |
N/A 4.6 L |
Draw-Off Volume for Horizontal Tank Position T (B12 Tank Code) |
N/A 7.6 L |
Note for Horizontal Tank Position T |
N/A Cannot be selected if adapter blocks are to be fitted. |
Filling Volume for Vertical (B04 Tank Code) |
N/A 1.8 L |
Filling Volume for Vertical (B05 Tank Code) |
N/A 3.0 L |
Filling Volume for Vertical (B08 Tank Code) |
N/A 5.1 L |
Filling Volume for Vertical (B12 Tank Code) |
N/A 8.4 L |
Draw-Off Volume for Vertical (B04 Tank Code) |
N/A 1.2 L |
Draw-Off Volume for Vertical (B05 Tank Code) |
N/A 2.4 L |
Draw-Off Volume for Vertical (B08 Tank Code) |
N/A 4.5 L |
Draw-Off Volume for Vertical (B12 Tank Code) |
N/A 7.8 L |
Tank Length at B04 Tank Code |
N/A 165 mm |
Tank Length at B05 Tank Code |
N/A 220 mm |
Tank Length at B08 Tank Code |
N/A 340 mm |
Tank Length at B12 Tank Code |
N/A 500 mm |
Note for Tank Length |
N/A Where mounted horizontally, support for oil tank must be provided by the customer. |
Build-On Parts for A, A3, A4 (On A3, A4 with Adapter M20 x 1.5/G1/4)
Flow Control Valves - Supplied Fitted |
N/A
S1.6 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 1.6 L/min (Part No. 3055053) S2.5 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 2.5 l/min (Part No. 3055131) S4.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 4.0 l/min (Part No. 554533) S5.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 5.0 l/min (Part No. 558362) S6.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 6.0 l/min (Part No. 554534) S8.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 8.0 l/min (Part No. 554535) S10.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 10.0 l/min (Part No. 554536) S12.0 - Pressure compensated flow control valve SRE1 with pre-set flow rate = 12.0 L/min (Part No. 555040) |
Pressure Switches - Supplied Loose |
N/A
DS1 - Mechanical pressure switch 10 - 100 bar DS2 - Mechanical pressure switch 50 - 200 bar DS3 - Mechanical pressure switch 100 - 350 bar EDS3 - Electronic pressure switch EDS3446-2-250-000 up to 250 bar |
Pressure Gauges - Supplied Loose |
N/A
MA1 - Pressure gauge Ø 63 - 160 bar MA2 - Pressure gauge Ø 63 - 250 bar MA4 - Pressure gauge Ø 63 - 400 bar M - Minimess test point |
Accumulators - Supplied Loose |
N/A
SBO1 - Accumulator SBO210-0.16 SBO3 - Accumulator SBO210-0.32 SBO5 - Accumulator SBO210-0.5 SX - Accumulator, give full details AS - Accumulator adapter with orifice Ø 2.0 mm |
Safety Instructions
Safety Instructions |
N/A Observance of the safety instructions is of the utmost importance. Before commissioning, the safety instructions must be read and followed without fail - see point 8! Failure to observe these instructions will invalidate the product warranty. |
Adapter Blocks
Adapter Blocks |
N/A
Block for mounting base modules from the HYDAC valve stacking system ML. Block for mounting function modules from the HYDAC valve stacking system ML, suitable for optional mounting of an accumulator, with manually-operated pressure release (3). Block for mounting function modules from the HYDAC valve stacking system ML. Block for mounting control valves, nominal size 6 in accordance with DIN 24340 Form A, ISO 4401. When fitting several control valves, extension module 3A6 is required. |
Safety Instructions During Operation
Safety Instructions During Operation |
N/A
|
Requirements at The Installation Site
Requirements at The Installation Site |
N/A
|
- 1 On request (possible with a reduced number of cycles depending on pump size!)
- 2 4.0 and 5.5 kW on request.