
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
DX-6 includes as standard a variety of sections, spools, spool controls and additional parts in a modular design. That makes the valve very flexible.
Pressures/Flows
Maximum Operating Pressure per Port (P1, P2, PM) |
N/A 5000 psi350 bar |
Maximum Operating Pressure per Port (A,B) |
N/A 5800 psi400 bar |
Maximum Operating Pressure per Port (T1, T2, T3) |
N/A 300 psi20 bar |
Maximum Operating Pressure per Port (Pp) |
N/A 450 psi30 bar |
Maximum Operating Pressure per Port (Tp) |
N/A 75 psi5 bar |
Maximum Operating Pressure per Port (X, Y) |
N/A 360 psi25 bar |
Typical Nominal Inlet Flow Rate without Flow Control Function |
N/A 37 gpm140 L/min |
Typical Nominal Inlet Flow Rate with Flow Control Function |
N/A 48 gpm180 L/min |
Fluid Temperature |
N/A 5 to 176 ºF-15 to 80 ºC |
Technical Data
Nominal Spool Stroke (±) |
N/A 0.27 in7 mm |
Spool Control Force at Neutral Position (9M1) |
N/A 20 lb90 N |
Spool Control Force at Maximum Spool Stroke (9M1) |
N/A 24 lb105 N |
Permissible Contamination Level |
N/A Spool Control H, EH: Equal or Better than 20/17/13 as per ISO 4406 Spool Control M: Equal or Better than 20/18/14 as per ISO 4406 |
| Viscosity1 | N/A 10 to 400 mm²/s |
| Leakage2 | N/A <12 cm³/min |
Pressure Fluid |
N/A Mineral Oil and Synthetic Oil Based on Mineral Oil HL, HLP according to DIN 51524 |
Q-Inlet
Q-Inlet |
N/A The Q-inlet is designed with a flow control (Q-function) that by-passes the major part of the pump flow to tank when the system is idling, still giving access to full pump flow when the working sections are operated. Besides greatly reducing heat generation this also provides improved operating characteristics. |
Remote Control
Remote Control |
N/A
As remote controlled the valve offers compact design with internal pilot oil supply, solenoids in a compact assembly on one side of the valve and integrated hand levers for manual override/manual operation. The integrated pilot supply system for the electro hydraulic remote control makes the valve easy to install and gives a reliable remote control function. It is also possible to supply the pilot system externally. The hydraulic remote control can also be configured both for internal and external pilot supply. |
Features
|
N/A
The valve is, as standard, setup for both manual and remote control. The manual controlled sections can either be with open spool ends or encapsulated. The encapsulation decreases in a significant way the risk for external leakage and makes the valve well adapted for applications in demanding environment. The spool controls for remote control are generally designed as complete modules for assembling on one of the valve sides. |
Applications
Applications |
N/A The DX-6 is ideal for applications where you need excellent control characteristics such as cranes, sky-lifts, garbage trucks, demountable bodies, excavators, telescopic load handlers, skid-loaders, wheel loaders etc. |
Accessories
Accessories |
N/A
|
- 1 Higher viscosity allowed at start up.
- 2 At 1450 psi, 32 cSt, 100 ºF (100 bar, 32 cSt and 40 ºC)