
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- The solenoid control can be on either side, fitted on the right or left of the valve housing. The switch position in the de-energized mode can therefore be decided according to customer requirement.
- The standard solenoid coil with AMP connector is protected against high switch-off surges by a bidirectional free-wheeling diode.
Unit of Measure
Specifications
| General Specifications
| Hydraulic Data
| Electrical Specifications
| Function
| Additional Information
General Specifications
Approximate Weight |
N/A 5 kg |
Housing Material |
N/A EN-GJL-300 (GG 30) (Gray Cast Iron) Primed |
Type of Construction/Operation |
N/A Electrically Operated |
Hydraulic Data
Maximum Pressure (Pmax) |
N/A 250 bar |
Maximum Flow Rate (Qmax) |
N/A 120 L/min |
Ports |
N/A Cartridge Thread DIN 3852-X-G1/2 Cartridge Thread DIN ISO 6149 M22 x 1.5 Cartridge Thread SAE J 514-3/4-16UNF No Drain Port |
Mounting Type |
N/A Flange Version |
Seal Material |
N/A Nitrile-Butadiene Rubber (NBR) |
Operating Fluid |
N/A Mineral Oil to DIN 51524 Part 1 and Part 2 |
Viscosity |
N/A 2.8 to 380 mm²/s |
Ambient Temperature |
N/A -20 to 60 ºC |
Oil Temperature |
N/A -20 to 80 ºC |
Oil Cleanliness |
N/A Permissible cleanliness class of the operating fluid to ISO 4406 Class 20/18/15 or cleaner. |
Electrical Specifications
Solenoid Type |
N/A AMP Junior Power Timer (2 Pole, Radial) with Bidirectional Free-Wheeling Diode Connector to DIN 43650 without Bidirectional Free-Wheeling Diode |
Coil Power |
N/A 35 W |
Direct Current (DC) Nominal Voltage |
N/A 12 V24 V |
Voltage Tolerance (±) |
N/A 10 % |
Coil Duty Rating |
N/A 100 % |
Protection Class |
N/A IP 65 to DIN 40050 when Connector is Fitted Correctly |
Function
Function |
N/A In the circuit diagram, both up and down movement in the front loader and the tilting movement of the grab are each controlled by a 4/3 directional spool valve. The additional open and close movement of the grab is made possible by the intermediate switching of the MWV 6/2. When energized, the 6/2 spool valve functions as a diverter and diverts the oil flow from the tilting cylinder to the grab cylinder. |