
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The valve is designed for high performance applications mainly in systems with fixed pumps but also for systems with variable pumps.
Two or more valves can be connected to each other in a range of different circuits.
The valve is very robust and well suited for demanding mobile applications. The sections are designed to meet the most stringent requirements on controllability.
Specifications
Brands |
N/A HYDAC |
Maximum Pressure |
N/A 250 bar |
Maximum Pump Port Flow Rate |
N/A 60 L/min |
Maximum Working Port Flow Rate |
N/A 60 L/min |
General Data and Operating Conditions
Number of Working Sections |
N/A 1 to 10 |
Installation Position |
N/A Optional |
Inlet Plate (P15) Mass |
N/A 2.6 kg |
Inlet Plate (U15) Mass |
N/A 3.0 kg |
Working Section (BP4E) Mass |
N/A 2.3 kg |
Working Section (SP4E) Mass |
N/A 2.1 kg |
Electro-Hydraulic (EH) Mass |
N/A 0.4 kg |
Manual Override Mass |
N/A 0.3 kg |
End Plate (E5E1/E5E2) Mass |
N/A 2.2 kg |
Working Section (2/4/6/8) Tie Rod Mass |
N/A 0.2 kg0.3 kg0.4 kg0.5 kg0.6 kg |
Thread Connection Type |
N/A BSPP (According to ISO 1179-1) SAE (According to ISO 11926-1 or SAE J1626) |
Ambient Temperature |
N/A -20 to 60 ºC |
Hydraulic Fluid Temperature |
N/A -15 to 80 ºC |
Painting |
N/A Standard Primer Top Coat RAL 9005 on Inquiry |
Recommended Contamination Level at Normal Duty |
N/A Equal to or Better than 18/14 as per ISO 4406. |
Recommended Temperature for Continuous Operation |
N/A 5 to 176 ºF-15 to 80 ºC |
| Spool Leakage1 | N/A <10 cm³/min |
Hydraulic Data
Maximum Flow Rate (P1, P2, A, B) |
N/A 60 L/min |
Typical Nominal Inlet Flow Rate |
N/A 16 gpm |
Maximum Typical Nominal Inlet Flow Rate |
N/A 60 L/min |
Maximum Operating Pressure at Port (A, B, P1, P2, PM, HPCO) |
N/A 3,625 psi250 bar |
| Maximum Operating Pressure at Port (T1, T2, T3)2 | N/A 25 bar |
| Maximum Operating Pressure at Port (Z)3 | N/A 10 bar |
Maximum External Pilot Oil Supply Pressure |
N/A 30 bar |
Minimum Electrohydraulic Pilot Pressure |
N/A 20 bar |
Required Minimum Pump Pressure at Block |
N/A 9 bar |
Hydraulic Fluid |
N/A Mineral Oil (HL/HLP) According to DIN 51524 Other Hydraulic Fluids on Inquiry Synthetic Oil |
| Hydraulic Fluid Viscosity at Continuous Operation4 | N/A 10 to 400 mm²/s |
Maximum Permitted Degree of Contamination of the Hydraulic Fluid |
N/A 20/18/15 According to ISO 4406 (c) |
Electrical Data
Direct Current (DC) Supply Voltage |
N/A 12 V24 V |
Connector Type |
N/A 2-Pin AMP Junior Timer Axial |
Protection Class |
N/A Up to IP6K6 |
Connector Type with Mating Connector Mounted and Locked |
N/A 2-Pin Axial Deutsch DT04 |
Protection Class with Mating Connector Mounted and Locked |
N/A Up to IP6K9K |
Note for Connector Type and IP Protection Class |
N/A Mating plug-in connectors are not included. |
General Information and Functional Description
General Information and Functional Description |
N/A
The RS 160 is a proportional control valve according to the open-center principle with electro-hydraulic operation. The maximum flow rate to the working ports A and B is 60 l/min. The spool 2.1 determines the flow rate and the flow direction. The pressure control valves 2.3.1 and 2.3.2 are providing shifting pressure to the face sides of the main spool 2.1. The level of electric current determines the level of pilot pressure and therefore the position of the spool. Shock/anti-cavitation valves 2.5.1 and 2.5.2 protect the working ports A and B from pressure peaks and/or cavitation. The check valve 2.2 in the parallel channel P" prevents the load from descending if the spool is moved and the pump does not provide the system with enough pressure (on A and B side). |
Features
|
N/A
|
- 1 At 100 bar, 32 cSt and 40 ºC
- 2 10 bar for internal connection Z → T
- 3 Drained to tank preferred
- 4 Higher viscosity allowed at start up