
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
RS 210 is a sectional open center valve, designed for max. operating pressures up to 4,350 psi (300 bar) and max. pump flows up to 20 gpm (75 Lpm).
RS 210 is available with 1 to 10 working sections per valve assembly.
The valve can be used in different systems for parallel as well as tandem circuits. It is designed with an open center for fixed and variable displacement pumps.
The valve can be operated manually, with cable or by pneumatic and electropneumatic or electrohydraulic remote control.
RS 210 offers excellent operating characteristics because of the specially designed spools for different applications.
Low and uniform spool forces are the result of careful balancing of the flow forces.
RS 210 is available with 1 to 10 working sections per valve assembly.
The valve can be used in different systems for parallel as well as tandem circuits. It is designed with an open center for fixed and variable displacement pumps.
The valve can be operated manually, with cable or by pneumatic and electropneumatic or electrohydraulic remote control.
RS 210 offers excellent operating characteristics because of the specially designed spools for different applications.
Low and uniform spool forces are the result of careful balancing of the flow forces.
Unit of Measure
Specifications
| Pressures/Flows
| Technical Data
| Q-Function
| Properties and Possibilities
| Applications
| Note
Pressures/Flows
Maximum Operating Pressure per Port (P1, P2, P3, P4, A, B) |
N/A 4,350 psi300 bar |
Maximum Operating Pressure per Port (T1, T2, T3, T4) |
N/A 300 psi20 bar |
Note for Maximum Operating Pressure per Port |
N/A Inlets type A and intermediate sections M uses "A" and "B" designation for P and T connections. Consider the detailed information for the respective part in this data sheet. |
Typical Nominal Inlet Flow Rate (P1, P2 Inlets Type A, B, C, E) |
N/A 20 gpm75 L/min |
Typical Nominal Inlet Flow Rate (P1, P4 Inlets Type Q) |
N/A 20 gpm75 L/min |
Fluid Temperature |
N/A 5 to 176 ºF-15 to 80 ºC |
Technical Data
Nominal Spool Stroke (±) |
N/A 0.25 in6 mm |
4th Position Spool Stroke (+) |
N/A 0.45 in12 mm |
Spool Control Force at Neutral Position (9M1) |
N/A 24.7 lb110 N |
Spool Control Force at Maximum Spool Stroke (9M1) |
N/A 31.5 lb140 N |
Detent In |
N/A >67.4 lb>300 N |
Detent Out |
N/A <22.5 lb<100 N |
Permissible Contamination Level |
N/A Equal or Better than 20/18/14 as per ISO 4406 |
| Viscosity1 | N/A 0.4 to 15.7 in²/s10 to 400 mm²/s |
| Leakage2 | N/A ≤ 13 cm³/min |
Pressure Fluid |
N/A Mineral Oil and Synthetic Oil Based on Mineral Oil HL, HLP according to DIN 51524 |
Q-Function
Q-Function |
N/A The flow control (Q-function) of the inlet section by-passes the major part of the pump flow to tank when the system is idling, still giving access to full pump flow when the services are operated. Besides greatly reducing heat generation this also provides improved controllability characteristics. |
Properties and Possibilities
Properties and Possibilities |
N/A
|
- 1 Higher viscosity allowed at start up
- 2 A, B → T at 1,500 psi, 32 cSt and 104 ºF (100 bar, 32 cSt and 40 ºC)