
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
RS 220 is a sectional open center valve designed for max. operating pressures up to 4,350 psi (300 bar) and max. pump flows up to 30 gpm (110 Lpm).
It is available with 1 to 10 working sections per valve assembly.
RS 220 is designed with an open center for fixed pumps and a restricted open center for variable displacement pumps.
It is available with electro-hydraulic or hydraulic proportional remote control, but the valve can also be manually operated.
It is available with 1 to 10 working sections per valve assembly.
RS 220 is designed with an open center for fixed pumps and a restricted open center for variable displacement pumps.
It is available with electro-hydraulic or hydraulic proportional remote control, but the valve can also be manually operated.
Unit of Measure
Specifications
| Pressures/Flows
| Technical Data
| Q-Function
| Remote Control
| Properties and Possibilities
| Features
| Applications
| Note
Pressures/Flows
Maximum Operating Pressure per Port (P1, A, B) |
N/A 4,350 psi300 bar |
Maximum Operating Pressure per Port (T1, T2, T3, T4) |
N/A 300 psi20 bar |
Typical Nominal Inlet Flow Rate |
N/A 30 gpm110 L/min |
Fluid Temperature |
N/A 5 to 176 ºF-15 to 80 ºC |
Technical Data
Spool Control Force at Neutral Position |
N/A 25 lb110 N |
Spool Control Force at Maximum Spool Stroke |
N/A 29 lb130 N |
Permissible Contamination Level |
N/A Equal or Better than 20/18/14 as per ISO 4406 |
| Viscosity1 | N/A 10 to 400 mm²/s |
| Leakage2 | N/A ≤ 13 cm³/min |
Pressure Fluid |
N/A Mineral Oil and Synthetic Oil Based on Mineral Oil HL, HLP according to DIN 51524 |
Q-Function
Q-Function |
N/A The flow control (Q-function) of the inlet section by-passes the major part of the pump flow to tank when the system is idling, still giving access to full pump flow when the services are operated. Besides greatly reducing heat generation this also provides improved operating characteristics. |
Remote Control
Remote Control |
N/A The RS 220 is designed with an integrated pilot supply system in order to achieve an easy installation and a reliable remote control function. It is also possible (and in some cases preferred) to supply the pilot system externally. |
Properties and Possibilities
Properties and Possibilities |
N/A
|
Features
|
N/A
The electro-hydraulic proportional version in particular offers compact design with internal pilot oil supply, solenoids integrated in the valve body and integral hand levers for manual override/manual operation. |
- 1 Higher viscosity allowed at start up.
- 2 A, B → T at 1,500 psi, 32 cSt and 104 ºF (100 bar, 32 cSt and 40 ºC)