
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
RV 713 is a 3 way selector valve designed for flows up to 42gpm (160 Lpm) and max. operating pressures up to 3,625 psi (250 bar).
Spools, both 2 and 3 position, are available in various types including spools with built in check valves. Standard spools are designed with under lap.
A wide range of spool controls, both for manual operation as well as for remote control, are available.
Spools, both 2 and 3 position, are available in various types including spools with built in check valves. Standard spools are designed with under lap.
A wide range of spool controls, both for manual operation as well as for remote control, are available.
Unit of Measure
Pressures/Flows
Maximum Operating Pressure per Port (A, B, C) |
N/A 3625 psi250 bar |
Note for Maximum Operating Pressure per Port |
N/A Manual operated valves with spring centered or spring returned spools are only recommended when switching to neutral always takes place during pressure unloaded conditions. |
Typical Nominal Inlet Flow Rate |
N/A 42 gpm160 L/min |
Fluid Temperature |
N/A 5 to 176 ºF-15 to 80 ºC |
Technical Data
Spool Control Force at Neutral Position |
N/A 63 lb280 N |
Spool Control Force at Maximum Spool Stroke |
N/A 90 lb400 N |
Permissible Contamination Level |
N/A Equal or Better than 20/18/14 as per ISO 4406 |
Viscosity |
N/A 10 to 400 mm²/s |
Leakage |
N/A < 40 cm³/min |
Pressure Fluid |
N/A Mineral Oil and Synthetic Oil Based on Mineral Oil HL, HLP according to DIN 51524 |