
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Replacement Element for QCF Housing, 5 µm
Unit of Measure
Specifications
Type |
N/A Diesel Fuel Coalescing Filtration |
Style |
N/A Cartridge |
Seal Material |
N/A FKM |
Weight |
N/A 5.4 kg12 lb |
Size |
N/A N5D |
Filter Material |
N/A Diamicron |
Use With |
N/A QCF Filter Housing |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -29 ºC-20 ºF |
Operating Temperature [Max] |
N/A 74 ºC165 ºF |
Efficiency |
N/A 99.5 % |
Flow |
N/A 70 gpm265 L/min |
Filter Rating |
N/A 5 µm |
Beta Ratio |
N/A 200 |
Application |
N/A QCF Filter Housing and Related Assemblies |
Schedule |
N/A C |
Division |
N/A FUEL FILTERS |
Product Group Family |
N/A BULK FUEL FILTERS (HYDAC) |
Product |
N/A BULK FUEL PRODUCTS |