
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Each of our hydraulic filtration systems are equipped with high efficiency elements to remove solid particulates and/or water quickly and efficiently. A complete listing of the replacement elements used through-out the Filter Systems catalog can be found on the following pages.
Unit of Measure
Specifications
Type |
N/A Hydraulic Filter Element |
Model Code Description |
N/A 5.03.27 D 40 AM /-V-G |
Size |
N/A 5.03.27 |
Filter Rating |
N/A 40 µm |
Style |
N/A Cartridge |
Seal |
N/A Fluoroelastomer (FPM) |
Filter Material |
N/A Other Synthetic |
Use With |
N/A Used in OFCD-MV Series, OFS-AM Series, OF5HD-HV Series, MAFH-E Series |
Configuration |
N/A Double Open End |
Cap 1 Type |
N/A Grommet Cap |
Cap 1 Material |
N/A Steel |
Cap 2 Type |
N/A Grommet Cap |
Cap 2 Material |
N/A Steel |
Support Tube Material |
N/A Steel |
Outer Sleeve |
N/A Yes |
Flow Direction |
N/A Outside - In |
Beta Rating |
N/A β40 > 30 |
Stat-Free |
N/A No |
Media Type |
N/A AM=Aquamicron |
Minimum Temperature |
N/A 0 ºC32 ºF |
Maximum Temperature |
N/A 100 ºC212 ºF |
Efficiency |
N/A 96.7 % |
Nominal Filter Rating |
N/A 40 µm |
Collapse Rating |
N/A 10 bar |
BUn |
N/A EA |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A OFFLINE FILTER ELEMENTS |
Product |
N/A OFF-LINE ELEMENTS |