
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
20 micron DiMicron® Filter Element
Unit of Measure
Specifications
Type |
N/A Replacement Element |
Model Code |
N/A N15DM020 FILTER ELEMENT |
Filter Rating |
N/A 20 µm |
Style |
N/A Cartridge |
Seal |
N/A Fluoroelastomer (FPM) |
Filter Material |
N/A Microglass |
Use With |
N/A Used in OLF Series & FAMH Series |
Stat-Free |
N/A No |
Media Type |
N/A DM=Dimicron |
Absolute Filter Rating |
N/A 20 µm |
BUn |
N/A EA |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A OFFLINE FILTER ELEMENTS |
Product |
N/A OFF-LINE ELEMENTS |