
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Compact Kidney loop system 4.9 GPM flow rate fluids <3,000 SUS. 220/440 VAC 10 micron element differential visual Indicator
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Seal Material |
N/A Buna |
Medium |
N/A Standard Mineral Based Oils |
Weight |
N/A 11.02 kg24.3 lb |
Size |
N/A N5DM |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 80 ºC175 ºF |
Configuration |
N/A 1 Suction/1 Return |
Flow |
N/A 4.9 gpm18.55 L/min |
Cracking Pressure |
N/A 3 bar45 psi |
Filter Rating |
N/A 10 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 3 bar44 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Differential Visual |
Material |
N/A Dimicron |
Max Viscosity |
N/A 3000 SUS |
End Type |
N/A SAE Female |
End Size |
N/A 12 |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A STATIONARY OFFLINE FILTRATION |
Product |
N/A OFF-LINE FILTERS |