
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The service-friendly Varnish Elimination Unit (VEU) is designed for use with mineral oils and is particularly effective at removing oil-aging products (varnish). Varnish takes the form of oil-insoluble aging products which settle in the tank, in valves, or in bearings. These can be filterable gels or solid paint-type deposits. The VEU series product is used in bypass flow. The removal of varnish is based on reducing the oil solubility for varnish with subsequent filtration, using a combination of an air cooled heat exchanger in series with DiMicron series filter elements.
Filtration skid 15 gpm N15DM002 filter 2 micron absolute 460 VAC 3 phase
Filtration skid 15 gpm N15DM002 filter 2 micron absolute 460 VAC 3 phase
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Style |
N/A OLF |
Seal Material |
N/A Viton |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Weight |
N/A 442 kg975 lb |
Size |
N/A N15DM002 |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -9 ºC15 ºF |
Operating Temperature [Max] |
N/A 60 ºC140 ºF |
Configuration |
N/A 1 Suction/1 Return |
Flow |
N/A 15 gpm57 L/min |
Filter Rating |
N/A 2 µm |
Designation |
N/A Steel |
Operating Pressure [Max] |
N/A 7 bar100 psi |
Cap Material |
N/A Steel |
Material |
N/A Absolute |
Max Viscosity |
N/A 2000 SUS |
End Type |
N/A SAE/NPT |