
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Varnish Mitigation Unit 2 gpm Mobile unit 10 micron pre filter & 5 micron filter 5 micron 460V/60 Hz 3 phase
Unit of Measure
Specifications
Type |
N/A Offline Filtration System |
Seal Material |
N/A Viton |
Medium |
N/A Mineral Oil Based Hydraulic Fluids |
Size |
N/A VME/BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 40 ºC104 ºF |
Filter Rating |
N/A 5 µm |
Designation |
N/A Steel |
Operating Pressure [Max] |
N/A 7.99 bar116 psi |
Cap Material |
N/A Steel |
Material |
N/A Ion eXchange/Z-Media® |
Max Viscosity |
N/A 400 SUS |
Division |
N/A FILTER SYSTEMS |
Product Group Family |
N/A STATIONARY OFFLINE FILTRATION |
Product |
N/A OFF-LINE FILTERS |