
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
MAFH-E Dehydration Station Variable (3-15 gpm) flow rate Viton Seals Mobile frame 460 VAC 5 micron element with heater
Unit of Measure
Specifications
Type |
N/A Mobile Offline Dehydration Station |
Seal Material |
N/A Viton |
Medium |
N/A Hydraulic Fluids Compatible with Viton |
Weight |
N/A 453.59 kg1000 lb |
Size |
N/A BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A 10 ºC50 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Configuration |
N/A 1 Inlet/1 Return |
Head Material |
N/A Aluminum |
Flow |
N/A 15 gpm57 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Filter Rating |
N/A 10 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 2.75 bar40 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Electrical Indicator |
Bowl Material |
N/A Steel |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 2500 SUS |
End Type |
N/A JIC |
End Size |
N/A 1.5 in. Inlet/1.25 in. Outlet |