
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- HYDAC Diesel Precare
- Dieselmicron
- 340 lph (90 gph)
- Manual Drain
- Single Housing
- 10 µm
Unit of Measure
Specifications
Type |
N/A Fuel Filtration |
Style |
N/A On-Board Diesel Filtration |
Medium |
N/A Diesel |
Weight |
N/A 2.3 kg5.06 lb |
Size |
N/A 340 BC1 |
Operating Temperature [Min] |
N/A -40 ºC-40 ºF |
Operating Temperature [Max] |
N/A 90 ºC194 ºF |
Head Material |
N/A Aluminum |
Flow |
N/A 90 gal/h340 L/h |
Filter Rating |
N/A 10 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Includes |
N/A Filter Element |
Cap Material |
N/A Polyamide |
Bowl Material |
N/A Polyamide |
Drain Size |
N/A 8 mm |
Material |
N/A Dieselmicron |
Schedule |
N/A C |
End Type |
N/A Metric O-Ring |
End Size |
N/A M22 x 1.5 |