
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- HYDAC Diesel Precare
- Dieselmicron
- 600 lph (160 gph)
- Auto Drain
- Single Housing
- 30 µm
- WIF
Unit of Measure
Specifications
Type |
N/A Fuel Filtration |
Style |
N/A On-Board Diesel Filtration |
Medium |
N/A Diesel |
Weight |
N/A 4.26 kg9.4 lb |
Size |
N/A 600 HT1 |
Operating Temperature [Min] |
N/A -20 ºC-4 ºF |
Operating Temperature [Max] |
N/A 90 ºC194 ºF |
Head Material |
N/A Aluminum |
Flow |
N/A 160 gal/h600 L/h |
Filter Rating |
N/A 30 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Includes |
N/A Filter Element |
Cap Material |
N/A Polyamide |
Drain Size |
N/A 8 mm |
Material |
N/A Dieselmicron |
Schedule |
N/A C |
End Type |
N/A BSPP (G) - British Standard Pipe Parallel |
End Size |
N/A 3/4 in. |