
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
10 µm replacement element for HDP 340 BC1
Unit of Measure
Specifications
Type |
N/A Fuel Filtration |
Style |
N/A On-Board Diesel Filtration |
Weight |
N/A 0.325 kg0.72 lb |
Filter Material |
N/A Dieselmicron® |
Minimum Temperature |
N/A -20 ºC-4 ºF |
Maximum Temperature |
N/A 90 ºC194 ºF |
Flow |
N/A 1.5 gpm5.7 L/min |
Filter Rating |
N/A 10 µm |
Outside Diameter 1 |
N/A 3.8 in95.6 mm |
D1 |
N/A 7 in177.2 mm |
Division |
N/A FUEL FILTERS |
Product Group Family |
N/A ON-BOARD FUEL FILTERS (HYDAC) |
Product |
N/A ONBOARD/MOBILE PRODUCTS |