
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
- Bulk Diesel Skid
- 3 µm Particulate Filter Element
- Coalescing Filter Element
- FKM Seals
- Visual, Manual Reset Pop-Up Indicator
Unit of Measure
Specifications
Type |
N/A Fuel Filtration |
Style |
N/A Particulate & Coalescing Filtration |
Seal Material |
N/A FKM |
Medium |
N/A Diesel |
Weight |
N/A 200 kg441 lb |
Operating Temperature [Min] |
N/A 0 ºC32 ºF |
Operating Temperature [Max] |
N/A 74 ºC165 ºF |
Head Material |
N/A Anodized Aluminum |
Flow |
N/A 70 gpm265 L/min |
Filter Rating |
N/A 3 µm |
Operating Pressure [Max] |
N/A 7 bar100 psi |
Includes |
N/A
-24 SAE O-Ring Boss Porting Coalescing Filter Element Visual Pop-Up with Manual Reset Indicator Right Side Indicator Position WIF Sensor Only |
Indication Type |
N/A Visual Pop-Up with Manual Reset |
Schedule |
N/A C |
End Type |
N/A SAE O-Ring Boss |
End Size |
N/A -24 (1 1/2 in.) |