
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
A versatile, base ported high flow particulate filter housing for use with diesel fuel. The QF5 can be configured in a single housing assembly to support 300 gpm of flow, or expand the capacity by choosing the 2QF5 assembly configured in parallel.
Unit of Measure
Specifications
Series |
N/A QF5 |
Element Length |
N/A 39 in |
Element Style |
N/A Q |
Micron Rating |
N/A 03 - 3 µm ECOmicron® 05 - 5 µm ECOmicron® 10 - 10 µm ECOmicron® |
Housing Seal Material |
N/A (Omit) - Buna N V - Fluorocarbon Elastomer (FKM) |
Porting |
N/A F32 - (-32 (2 in.) SAE 4-Bolt Flange Code 61) F40 - (-40 (2 1/2 in.) SAE 4-Bolt Flange Code 61) F48 - (-48 (3 in.) SAE 4-Bolt Flange Code 61) P32 - 2 in. NPTF P40 - 2 1/2 in. NPTF P48 - 3 in. NPTF S32 - SAE -32 O-Ring Boss |
Differential Pressure Clogging Indicator Options |
N/A (Omit) - None VM - Visual pop-up, manual reset |
Compatible Fluid Types |
N/A Biodiesel (with FKM Seals) Diesel Fuel |
Dirt Holding Capacity
Dirt Holding Capacity at 3 µm Micron Rating |
N/A 1293 g |
Dirt Holding Capacity at 5 µm Micron Rating |
N/A 1302 g |
Dirt Holding Capacity at 10 µm Micron Rating |
N/A 1214 g |
Technical Specifications
| Flow Rating1 | N/A Up to 300 gpmUp to 1135 L/min |
Maximum Operating Pressure |
N/A 500 psi35 bar |
Minimum Yield Pressure Per National Fire Protection Association (NFPA) T2.6.1-R1-2005 |
N/A 2500 psi172 bar |
Rated Fatigue Pressure |
N/A Contact Factory |
Temperature Range |
N/A -20 to 212 ºF-29 to 100 ºC |
Bypass Setting Cracking Pressure |
N/A 30 psi2.1 bar |
Bypass Setting Full Flow Pressure |
N/A 55 psi3.8 bar |
Porting Head Element Case |
N/A Cast Aluminum Steel |
Cap |
N/A Ductile Iron |
Weight of QF539 |
N/A 185 lb84 kg |
Element Change Clearance for 39Q |
N/A 33.8 in858 mm |
Applications
Applications |
N/A
|
- 1 For 150 SUS (32 cSt) fluids