
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Piston Accumulator
Unit of Measure
Specifications
Type |
N/A Piston Accumulator |
Style |
N/A Repairable |
Connection Type |
N/A SAE |
Seal Material |
N/A NBR/PUR |
Material |
N/A Carbon Steel |
Series |
N/A SK210 |
Operating Temperature [Min] |
N/A -22 ºF |
Operating Temperature [Max] |
N/A 180 ºF |
Connection Size |
N/A SAE-24 (1-7/8-12UN) |
Operating Pressure [Max] |
N/A 210 bar3000 psi |
Connection Gender |
N/A Female |
Volume Capacity |
N/A 1 gal4 L |
Repairable |
N/A Repairable |
Rechargeable |
N/A Rechargeable |
Model Code Description |
N/A SK210-4/3218S-210ACM-KCH-15H |