
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The piston accumulator series SK280 is a weight optimized, non-repairable design. The non-repairable design and special production process of these HYDAC accumulators save cost, making this series an economic option. Cost-effective - due to the non-repairable design and an optimized production process, Weight reduced series, Reduced installation space, Standard-gas valve (HYDAC Version 1) with integrated M28 x 1.5 male thread, Quick delivery for models with standard connection, SAE fluid ports are available, PED/CE pressure code certification.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A PED/Europe |
Type |
N/A Non-Repairable Piston Accumulator |
Style |
N/A Non-Repairable |
Connection Type |
N/A SAE (ANSI B1.1) |
Seal Material |
N/A NBR/PUR (-22 to 180F) |
Medium |
N/A PUR resistant to: Mineral Oils (HL and HLP), Non-flammable fluids from the HFA group, PUR not resistant to: Water and water-gylcol mixtures, Alkalis, Acids |
Weight |
N/A 16 kg25.35 lb |
Size |
N/A 2 L |
Material |
N/A Carbon Steel |
Series |
N/A SK280 |
Short Description |
N/A Piston Accumulators Series SK280 |
Operating Temperature [Min] |
N/A -20 ºC-22 ºF |
Operating Temperature [Max] |
N/A 80 ºC180 ºF |
Connection Size |
N/A SAE #16 |
Operating Pressure [Min] |
N/A 0 bar0 psi |
Operating Pressure [Max] |
N/A 280 bar4000 psi |
Connection Gender |
N/A Female |
Volume Capacity |
N/A 2 L |
Pre-Charged Pressure |
N/A 0 bar0 psi |
Repairable |
N/A Non-Repairable |
Rechargeable |
N/A Rechargeable |
Valve Material |
N/A Carbon Steel |
Model Code Description |
N/A SK280-2/3218U-280ACK-VB-10 |
Division |
N/A ACCUMULATORS |
Product Group Family |
N/A PISTON ACCUMULATORS |
Product |
N/A PISTON ACCUMULATORS |