
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The piston accumulator series SK350 is HYDAC's most versatile series with a repairable design and large selection of options. The largest range of possible sizes, material construction, and other options are offered. Standard and Low Friction piston designs are available for superior performance and flow rates. Features of this series are: Bore Diameters from 2.4" ID to 19.3" ID, Sizes from 1 quart to 200 gallons, Largest range of possible sizes and material options, Standard and Low Friction piston designs available, Largest variety of gas and fluid port options, A variety of piston position sensor monitoring systems are available, ASME, CRN, PED/CE and other pressure code certifications are available.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A ASME |
Type |
N/A Repairable Piston Accumulator |
Style |
N/A Threaded |
Connection Type |
N/A SAE (ANSI B1.1) |
Seal Material |
N/A NBR(-4 to 180F) |
Medium |
N/A NBR resistant to: Mineral Oils (HL, HLP), Non-flammable fluids from the HFA, HFB, HFC, Synthetic esters (HEES), Water, Sea Water; Not resistant to: Aromatic hydrocarbons, Chlorinated hydrocarbons (HFD-S), Amines and ketones, Operating fluids from the grou |
Material |
N/A Carbon Steel |
Series |
N/A SK350 |
Short Description |
N/A Piston Accumulators Series SK350 |
Operating Temperature [Min] |
N/A -20 ºC-4 ºF |
Operating Temperature [Max] |
N/A 80 ºC180 ºF |
Connection Size |
N/A SAE#16 |
Operating Pressure [Min] |
N/A 0 bar0 psi |
Operating Pressure [Max] |
N/A 210 bar3000 psi |
Connection Gender |
N/A Female |
Volume Capacity |
N/A 5 gal20 L |
Pre-Charged Pressure |
N/A 0 bar0 psi |
Repairable |
N/A Repairable |
Rechargeable |
N/A Rechargeable |
Valve Material |
N/A Carbon Steel |
Model Code Description |
N/A SK350-20/2112S-210ACK-VE-18 |
Application
Application |
N/A Fluids are practically incompressible and cannot therefore store pressure energy. The compressibility of a gas (nitrogen) is utilized in hydraulic accumulators for storing fluids. HYDAC piston accumulators are based on this principle. A piston accumulator consists of a fluid section and a gas section with the piston acting as a gas-proof separation element. The gas section is pre-charged with nitrogen. The fluid section is connected to the hydraulic circuit so that the piston accumulator draws in fluid when the pressure increases and the gas is compressed. When the pressure drops, the compressed gas expands and forces the stored fluid into the circuit. |