
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Hand held filtration system 12 VDC single 9" housing (3 Micron element) Buna seals visual bypass indicator 4 GPM flow rate
Unit of Measure
Specifications
Type |
N/A Handheld Offline Kidney Loop |
Seal Material |
N/A Buna |
Medium |
N/A Petroleum Based Hydraulic Fluids Compatible with Buna |
Weight |
N/A 19.96 kg44 lb |
Size |
N/A BN |
Mounting Type |
N/A Offline |
Operating Temperature [Min] |
N/A -4 ºC25 ºF |
Operating Temperature [Max] |
N/A 66 ºC150 ºF |
Configuration |
N/A 1 in. Suction Hose Wand/3/4 in. Discharge Hose Wand |
Flow |
N/A 4 gpm15.1 L/min |
Cracking Pressure |
N/A 2 bar30 psi |
Filter Rating |
N/A 10 µm |
Designation |
N/A Single |
Operating Pressure [Max] |
N/A 1 bar14.5 psi |
Cap Material |
N/A Aluminum |
Indication Type |
N/A Visual Indicator |
Bowl Material |
N/A Aluminum |
Material |
N/A BetaMicron® |
Max Viscosity |
N/A 1600 SUS |
Schedule |
N/A C |
End Type |
N/A 1 in. Suction Hose Wand/ 3/4 in. Discharge Hose Wand |