
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
This makes the HMG 2500 an ideal companion for employees in maintenance, commissioning and service. The device is designed primarily to record pressure, temperature and flow rate values which are the standard variables in hydraulics and pneumatics. For this purpose, special sensors are available. The HMG 2500 recognizes the measured value, measuring range and the unit of these sensors and automatically carries out the basic device settings accordingly.
In addition to this, the HMG 2500 has a digital input, e.g. for frequency or speed measurement, as well as a virtual measurement channel for the measurement of difference or performance. Due to the wide range of functions and its simple handling, the HMG 2500 is just as appropriate for users who take measurements only occasionally as it is for professionals for whom measuring and documentation are routine. The update capability of the HMG 2500 ensures that the user can benefit from future upgrades of the device software.
Specifications
Weight |
N/A 2.43 lb |
Accuracy |
N/A 0.1 % |
Display |
N/A 3.5 in. Color Display, 7 Segment Display. |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Interface |
N/A 1 USB, 1 serial port RS 232 |
Measurement Inputs |
N/A
|
Safety |
N/A EN 61010 |
Channel T (Accuracy) |
N/A
Frequency range: 1 to 30,000 Hz (≤ ± 0.1% FS max.) Switching/switch-back threshold: 2V / 1V Maximum input voltage: 50V |
Memory |
N/A At least 100 measurement curves, each with up to 500,000 measured values. |
Operating Temperature [Min] |
N/A 32 ºF |
Operating Temperature [Max] |
N/A 122 ºF |
Storage Temperature Range |
N/A -4 to 140 ºF |
Degree of Protection |
N/A IP 40 |
Sampling Rate |
N/A
|
Resolution |
N/A 12 bit |
Relative Humidity |
N/A 0 to 70% |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A DIAGNOSTICS |
Product |
N/A DIAGNOSTICS / (HMG) |
Features
|
N/A
|