
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Sensors are available to measure pressure, temperature and flow rate as well as sensors for condition monitoring (also known as SMART sensors). Some examples of SMART sensors are the HYDACLAB® Oil Condition Sensor, the AS 1000 AquaSensor and the CS 1000 Contamination Sensor.
The HMG 510 automatically recognizes these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display.
In addition to this, the HMG 510 enables measured values which have been saved in the SMART sensors to be uploaded to a PC. With the aid of the HYDAC PC software "CMWIN", the measured data stored in the SMART sensors can be displayed on a PC screen in the form of a graph, then analyzed, edited, processed and saved. The HMG has a standard integrated USB port to enable this data transfer.
To further extend the application range, the HMG 510 has a function for setting mechanical pressure and temperature switches precisely and reliably.
Specifications
Weight |
N/A 0.9 lb |
Accuracy |
N/A 0.1 % |
Display |
N/A 4-Digit 7 Segment LCD Display with Battery Status, 2 Measurement Values including Unit Displayed Simultaneously |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Power Supply |
N/A
|
Measurement Inputs |
N/A 2 analog inputs for HYDAC measurement transmitters with HSI interface and SMART sensors. |
Measurement unit |
N/A
Selectable Pressure: bar, psi, MPa Temperature: Celsius, Fahrenheit, Kelvin Flow rate: l/min, gallon/min (depending on the sensors connected to HMG) Permanently pre-set on SMART sensors |
Safety |
N/A EN 61010 |
Operating Temperature [Min] |
N/A 41 ºF |
Operating Temperature [Max] |
N/A 140 ºF |
Storage Temperature Range |
N/A -40 to 158 ºF |
Degree of Protection |
N/A IP 54 |
Sampling Rate |
N/A 0.1 ms |
Resolution |
N/A 12 bit |
Relative Humidity |
N/A 0 to 70% |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A DIAGNOSTICS |
Product |
N/A DIAGNOSTICS / (HMG) |
Features
|
N/A
|
Note
|
N/A
Items supplied: |
Function
Function |
N/A
|