
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
For optimum integration in monitoring systems (e.g. with PLC), an Analog output (4 to 20 mA or 0 to 10 V) is also available.
The main areas of application of the EDS 1700 are in hydraulics and pneumatics. The instrument is ideal for use where frequent switching cycles (several million), stable switching point accuracy or simple and precise adjustability are required.
Specifications
Type |
N/A Electronic Pressure Switch |
Model Code Description |
N/A EDS 1791-P-400-000 |
Signal (Selectable) |
N/A 4 to 20 mA0 to 10 V |
Direct Current (DC) Supply Voltage |
N/A 22 to 32 V |
Approximate Current Consumption |
N/A 200 mA |
Residual Ripple of Supply Voltage |
N/A ≤ 10 % |
Display |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 13 mm |
Electrical Connection |
N/A 14-Pole, Terminal Block |
Housing Material |
N/A Anodized Aluminum |
Weight |
N/A ~800 g |
Switching Function |
N/A Adjustable N/O or N/C |
Power Supply |
N/A 22 to 32 VDC |
Accuracy |
N/A 0.5 % |
BUn |
N/A EA |
Recommended Tightening Torque |
N/A 20 N·m |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |
Input Data
Input Measuring Pressure Range |
N/A 400 bar5800 psi |
Input Overload Pressure |
N/A 800 bar11600 psi |
Burst Pressure |
N/A 2000 bar29000 psi |
Input Mechanical Connection Type |
N/A Threaded port G/14 DIN 3852 |
Input Mechanical Connection Size |
N/A G1/4 |
Input Mechanical Connection |
N/A Threaded Port |
Torque Value |
N/A 20 N·m15 lb·ft |
Material of Connection |
N/A Stainless Steel |
Output Data
Output Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) for EDS 1700-P (Full Scale) |
N/A ≤ ± 0.25 % |
Output Accuracy at Minimum Setting Best Fit Straight Line (B.F.S.L) for EDS 1700-N (Full Scale) |
N/A ≤ ± 0.5 % |
Maximum Repeatability for EDS 1700-P |
N/A ≤ ± 0.25 % |
Maximum Repeatability for EDS 1700-N |
N/A ≤ ± 0.5 % |
Temperature Drift for EDS 1700-P at Maximum Zero Point and Range (Full Scale) |
N/A ≤ ± 0.012 ºF |
Temperature Drift for EDS 1700-N at Maximum Zero Point and Range (Full Scale) |
N/A ≤ ± 0.017 ºF |
Switch Outputs
Switch Output Type |
N/A 4 Relays w/changeover contacts (2 groups, common supply of each group connected) |
Alternate Current (AC)/Direct Current (DC) Switching Voltage |
N/A 0.1 to 250 V |
Maximum Switching Capacity |
N/A 50 W400 V·A |
Maximum Switching Current Per Switch Output |
N/A 0.01 to 2 A |
Switching Cycles at Minimum Load In Million |
N/A 20 |
Switching Cycles at Maximum Load In Million |
N/A 1 |
Approximate Reaction Time |
N/A 20 ms |
Environmental Conditions
Compensated Temperature Range |
N/A 14 to 158 ºF |
Operating Temperature Range |
N/A -13 to 158 ºF |
Storage Temperature Range |
N/A -13 to 176 ºF |
Fluid Temperature Range |
N/A -13 to 176 ºF |
CE Mark |
N/A EN 61000-6-1/2/3/4 |
Vibration Resistance According to DIN EN 60068-2-6 at 0 to 500 Hz |
N/A ≤ 5 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 1 ms |
N/A ≤ 10 g |
Protection Class According to DIN IEC 60529 |
N/A IP 65 |
Terminal Assignment
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A 0 Voltage |
Pin Connection 3 |
N/A Analog Output Signal + |
Pin Connection 4 |
N/A Analog Output Signal - (0 Voltage) |
Pin Connection 5 |
N/A Relay 1 N/C |
Pin Connection 6 |
N/A Relay 1 N/O |
Pin Connection 7 |
N/A Center Relay 1 and 2 |
Pin Connection 8 |
N/A Relay 2 N/C |
Pin Connection 9 |
N/A Relay 2 N/O |
Pin Connection 10 |
N/A Relay 3 N/C |
Pin Connection 11 |
N/A Relay 3 N/O |
Pin Connection 12 |
N/A Center Relay 3 and 4 |
Pin Connection 13 |
N/A Relay 4 N/C |
Pin Connection 14 |
N/A Relay 4 N/O |
Special Features
|
N/A
|
Setting Options
|
N/A The core of the unit is a microprocessor which provides many useful extra functions in addition to normal pressure switch operation. It is possible, for example, to activate switching delay times to prevent fast pressure peaks from triggering an unwanted switching cycle. All settings are made using the keypad. |
Setting Ranges of the Switching Points
|
N/A
|
|
Note for Setting Ranges of the Switching Points |
N/A FS (Full Scale) = Relative to the Full Measurement Range |
Additional Setting Options
|
N/A
|