
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic pressure switch EDS 3300 with a flush membrane was designed specifically for applications in which a standard pressure connection could become blocked, clogged or frozen by the particular medium used. Further applications include processes where the medium changes frequently and any residues could cause mixing or contamination of the media.
Like the standard model, the EDS 3300 with flush membrane has a ceramic measurement cell with a thick film strain gauge for relative pressure measurement in a low pressure range.
Like the standard model, the EDS 3300 with flush membrane has a ceramic measurement cell with a thick film strain gauge for relative pressure measurement in a low pressure range.
Unit of Measure
Specifications
Model Code Description |
N/A EDS 33Z6-3-0016-G01-000 |
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Mechanical Connection Type |
N/A G1/2 A ISO 1179-2, Male |
Seal Material |
N/A FKM |
Weight |
N/A 0.33 kg |
Burst Pressure |
N/A 80 bar |
Output Signal |
N/A 0 to 10 V4 to 20 mA |
Response Time |
N/A 10 ms |
Switch Type |
N/A 1 PNP Transistor Switching Output & 1 Analog Output |
Switching Function |
N/A Normally Open or Normally Closed |
Electrical Connection |
N/A Male, M12 x 1 (4 Pole) |
Power Supply |
N/A 18 to 35 VDC |
Interface |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Analog |
Pin Connection 3 |
N/A 0 V |
Pin Connection 4 |
N/A SP1 |
Recommended Tightening Torque |
N/A 45 N·m |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.25 % |
Switching Cycles |
N/A >100 Million |
CUL®US Mark |
N/A Certificate Number: E318391 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 10 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 50 g |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Maximum Total Current Consumption |
N/A 1.255 A |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Switch Point |
N/A 0.25 to 16 bar |
Hysteresis (Switch Point) |
N/A 0.1 to 15.8 bar |
Increment (Switch Point) |
N/A 0.05 bar |
Lower Switch Value (Window Function) |
N/A 0.25 to 15.7 bar |
Upper Switch Value (Window Function) |
N/A 0.4 to 15.8 bar |
Increment (Window Function) |
N/A 0.05 bar |
Overload Pressure |
N/A 48 bar |
Switching Current |
N/A 1.2 A |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 80 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 16 bar |
Degree of Protection |
N/A IP 67 |
Compensated Temperature Range |
N/A -10 to 70 ºC |
Storage Temperature Range |
N/A -40 to 80 ºC |
Fluid Temperature Range |
N/A -25 to 80 ºC |
Additional Information
Additional Information |
N/A The pressure connection is achieved with a fully-sealed stainless steel front membrane filled internally with a pressure transfer fluid. The process pressure is transmitted hydrostatically to the measurement cell via the pressure transfer fluid. Depending on the type, the instrument can have up to 2 switching outputs and a switchable analog output (4 .. 20 mA or 0 .. 10 V). |