
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The instrument has a measurement cell with thin-film strain gauge on a stainless steel membrane. Depending on the particular version, the instrument can have one or two switching outputs, and there is the option of an additional switchable analog output signal (4 .. 20 mA or 0 .. 10 V).
A special design feature of the EDS 3400 is that the display can be moved in two planes. The device can be installed in almost any mounting position and the display can be turned to the optimum position without the usual additional expense of a mechanical adapter.
Specifications
Type |
N/A Electronic Pressure Switch |
Model Code Description |
N/A EDS 3476-2-3000-400 |
Direct Current (DC) Supply Voltage When Applied According to UL Specifications (Without Analog Output) |
N/A 9 to 35 V |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Maximum Total Current Consumption |
N/A 2.455 A |
Maximum Current Consumption (With Inactive Switching Output) |
N/A 35 mA |
Maximum Current Consumption (With Inactive Switching Output and Analog Output) |
N/A 55 mA |
Display |
N/A 4-Digit, LED, 7 Segment, Red, Height of Digits 7 mm |
Weight |
N/A ~120 g |
Switching Outputs |
N/A 2 Switching Outputs |
Switching Function |
N/A Adjustable N/O or N/C |
Electrical Connection |
N/A Male M12x1, 4 Pole |
BUn |
N/A EA |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |
Input Data
Input Measuring Pressure Range |
N/A 3000 psi |
Input Overload Pressure |
N/A 7250 psi |
Burst Pressure |
N/A 14500 psi |
Input Mechanical Connection Type |
N/A 9/16-18 UNF 2A (SAE-6 male) |
Input Mechanical Connection Size |
N/A 9/16-18 UNF 2A (SAE-6 male) |
Recommended Tightening Torque |
N/A 20 N·m |
Torque Value |
N/A 20 N·m15 lb·ft |
Material of Connection |
N/A Stainless Steel |
Seal Material |
N/A Fluorocarbon elastomer (FKM) |
Output Data
Switch Output Type |
N/A 2 PNP Transistor Switching Outputs |
Maximum Switching Current Per Switch Output |
N/A 1.2 A |
Switching Cycles |
N/A > 100 Million |
Maximum Output Permitted Load Resistance |
N/A 500 O |
Minimum Output Permitted Load Resistance |
N/A 1 kO |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.015 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.025 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.25 % |
Output Reaction Time |
N/A < 10 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Environmental Conditions
Compensated Temperature Range |
N/A 14 to 158 ºF-10 to 70 ºC |
Operating Temperature Range |
N/A -25 to 80 ºC-13 to 176 ºF |
Operating Temperature Range (for UL Spec) |
N/A -25 to 60 ºC |
Storage Temperature Range |
N/A -40 to 80 ºC-40 to 176 ºF |
Fluid Temperature Range |
N/A -25 to 86 ºC-13 to 176 ºF |
CE Mark |
N/A EN 61000-6-1/2/3/4 |
CUL®US Mark |
N/A Certificate No.: E318391 |
Note for CUL®US Mark |
N/A Environmental conditions according to 1.4.2 UL 61010-1; C22.2 No. 61010-1 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 10 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 50 g |
Protection Class According to DIN IEC 60529 |
N/A IP 67 |
Note for Protection Class According to DIN IEC 60529 |
N/A With mounted mating connector in corresponding protection class |
Setting Ranges for the Switch
Switch Point |
N/A 45 to 3000 psi |
Hysteresis (Switch Point) |
N/A 15 to 2970 psi |
Increment (Switch Point) |
N/A 5 psi |
Note for Increment (Switch Point, Window Function) |
N/A All ranges given in the table can be adjusted by the increments shown. |
Lower Switch Value (Window Function) |
N/A 15 to 2970 psi |
Upper Switch Value (Window Function) |
N/A 45 to 3000 psi |
Increment (Window Function) |
N/A 5 psi |
Pin Connections
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A SP2 |
Pin Connection 3 |
N/A 0 Voltage |
Pin Connection 4 |
N/A SP1 |
Additional Information
|
N/A
The 4-digit display can indicate the pressure in bar, psi or MPa. The user can select the particular measurement unit. When changing to a different measurement unit, the device automatically converts all the switching settings to the new unit of measurement. |
Special Features
|
N/A
|
Setting Options
|
N/A
All settings available on the EDS 3400 are grouped in 2 easy-to-navigate menus. |