
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic pressure switch EDS 410 has been specially developed for use in volume production machines, and is based on the EDS 4000 pressure switch series. The EDS 410 is available with 1 or 2 transistor switching outputs (PNP), which can be defined as either N/C or N/O. The switching and reset points of the EDS 410 are factory-set according to customer specification (not field adjustable).
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Seal Material |
N/A FKM |
Weight |
N/A 0.331 kg |
Burst Pressure |
N/A 48 bar |
Switch Type |
N/A 1 PNP Transistor Output |
Switching Function |
N/A Normally Open |
Electrical Connection |
N/A M18 Series 714 Binder Series, 4 Pole |
Power Supply |
N/A 12 to 30 VDC |
Model Code Description |
N/A EDS 410-0016-0-051-F1(1,0/0,8bar) |
Pin Connection 1 |
N/A +Ub |
Pin Connection 3 |
N/A 0 V |
Pin Connection 4 |
N/A SP1 |
Recommended Tightening Torque |
N/A 20 N·m |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Switching Cycles |
N/A >10 Million |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Switch Point |
N/A 1.0 bar |
Hysteresis (Switch Point) |
N/A 0.2 bar |
Overload Pressure |
N/A 32 bar |
Switching Current |
N/A 1.2 A |
Operating Temperature [Min] |
N/A -30 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 16 bar |
Degree of Protection |
N/A IP 65 |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -40 to 100 ºC |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |
Additional Information
Additional Information |
N/A As with the EDS 4000 standard model, the EDS 410 has a ceramic measurement cell with thick-film strain gauge for measuring relative pressure in the low pressure range, and a stainless steel measurement cell with thin-film strain gauge for measuring in the high pressure range. Various pressure ranges between -14.5 .. 75 psi and 0 .. 9000 psi as well as bar and different electrical and mechanical connection types are available. |