
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The programmable electronic pressure switch in the series EDS 4300 was specially developed to combine the advantages of a compact, robust and cost-effective instrument with the benefits of a programmable pressure switch.
The EDS 4300 can be easily programmed using the HPG 3000 programming unit. Once the programming unit is disconnected from the EDS 4300, the pressure switch retains all the settings. This prevents unauthorized or incorrect adjustment of the settings.
The following parameters can be changed:
In contrast to pressure switches which are factory-set according to customer requirements and not field-adjustable, the programmable EDS 4300 is highly versatile and replaces a wide range of models. This is advantageous in respect of stock management.
The EDS 4300 can be easily programmed using the HPG 3000 programming unit. Once the programming unit is disconnected from the EDS 4300, the pressure switch retains all the settings. This prevents unauthorized or incorrect adjustment of the settings.
The following parameters can be changed:
- Switching point
- Hysteresis
- Switching direction (N/O / N/C)
- Switching delay times
In contrast to pressure switches which are factory-set according to customer requirements and not field-adjustable, the programmable EDS 4300 is highly versatile and replaces a wide range of models. This is advantageous in respect of stock management.
Unit of Measure
Specifications
Model Code Description |
N/A EDS 4388-0015-2-PN-000-E1 (PSI) |
Industry Standards/Certifications |
N/A CE Mark EN 61000-6-1/2/3/4 |
Mechanical Connection Type |
N/A 1/4-18 NPT, Male |
Burst Pressure |
N/A 70 psi |
Connection Size |
N/A 1/4 in. NPT |
Response Time |
N/A 8 ms |
Switch Type |
N/A 2 PNP Transistor Output |
Switching Function |
N/A Adjustable N/O or N/C |
Electrical Connection |
N/A Male M12, 5 Pole |
Power Supply |
N/A 8 to 32 V DC |
Accuracy |
N/A 1% FS Max |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Out 2 |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Out 1 |
Pin Connection 5 |
N/A N.C. |
Recommended Tightening Torque |
N/A 20 N·m |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Switching Cycles |
N/A > 100 Million |
CUL®US Mark |
N/A Certificate No.: E318391 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Note for Direct Current (DC) Supply Voltage When Applied According to UL Specifications |
N/A Limited energy - According to 9.3 UL 61010; Class 2; UL 1310/1585; LPS UL 60950 |
Maximum Total Current Consumption |
N/A 2.025 A |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Increment (Switch Point) |
N/A 0.05 psi |
Setting Options |
N/A In conjunction with the HYDAC Programming Unit HPG 3000, all the setting are combined in an easy to follow menu. |
Setting Ranges of the Switching Points |
N/A The switch point (upper switch value) on all instruments is between 5% and 100% of the measuring range and the switch-back point (lower switch value) is between 1% and 96% of the measuring range. |
Overload Pressure |
N/A 45 bar |
Ambient Temperature [Min] |
N/A -13 ºF |
Operating Temperature [Min] |
N/A -13 ºF |
Operating Temperature [Max] |
N/A 185 ºF |
Operating Pressure [Max] |
N/A 15 psi |
Degree of Protection |
N/A IP 67 |
Compensated Temperature Range |
N/A -13 to 185 ºF |
Storage Temperature Range |
N/A -40 to 212 ºF |
Fluid Temperature Range |
N/A -13 to 212 ºF |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |