
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The programmable pressure switch EDS 4400 in ATEX version has been specially developed for use in potentially explosive atmospheres, and is based on the EDS 4000 series.
The switching point and switchback point, the function of the switching outputs as N/C or N/O and the switching delay are userprogrammable in conjunction with the HYDAC Programming Unit HPG 3000.
As with the industry model, the programmable EDS 4400 in ATEX version has a stainless steel measurement cell with thin-film strain gauge for measuring relative pressure in the high pressure range.
With approval for the following protection types and applications:
I M1 Ex ia I
II 1G Ex ia IIC T4, T5, T6
II 1/2G Ex ia IIC T4, T5, T6
II 2G Ex ia IIC T4, T5, T6
II 1 D Ex iaD 20 T100°C
almost all requirements are covered regarding ignition group, error class and temperature class.
Versions for other Protection types and applications are available upon request.
The switching point and switchback point, the function of the switching outputs as N/C or N/O and the switching delay are userprogrammable in conjunction with the HYDAC Programming Unit HPG 3000.
As with the industry model, the programmable EDS 4400 in ATEX version has a stainless steel measurement cell with thin-film strain gauge for measuring relative pressure in the high pressure range.
With approval for the following protection types and applications:
I M1 Ex ia I
II 1G Ex ia IIC T4, T5, T6
II 1/2G Ex ia IIC T4, T5, T6
II 2G Ex ia IIC T4, T5, T6
II 1 D Ex iaD 20 T100°C
almost all requirements are covered regarding ignition group, error class and temperature class.
Versions for other Protection types and applications are available upon request.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/11/26 EN 61241-0/11 EN 50303 |
Model Code Description |
N/A EDS 4448-0060-P-AN1-000 |
Mechanical Connection Type |
N/A G1/4 A DIN 3852, Male |
Weight |
N/A 0.331 lb |
Approvals |
N/A
DEKRA EXAM BVS 07 ATEX E 041 X This pressure switch is for protection type I M1 Ex ia I |
Burst Pressure |
N/A 300 bar |
Connection Size |
N/A G1/4 |
Switch Type |
N/A 1 PNP Transistor Output |
Response Time |
N/A 8 ms |
Switching Function |
N/A Adjustable N/O or N/C |
Electrical Connection |
N/A Male M12, 5 Pole |
Power Supply |
N/A 14 to 28 V DC |
Accuracy |
N/A 1% FS Max |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A 0V |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A Out 1 |
Pin Connection 5 |
N/A 0V |
Recommended Tightening Torque |
N/A 20 N·m |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Switching Cycles |
N/A > 100 Million |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Maximum Total Current Consumption |
N/A 0.1 A |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Increment (Switch Point) |
N/A 0.1 bar |
Setting Options |
N/A In conjunction with the HYDAC Programming Unit HPG 3000, all the setting are combined in an easy to follow menu. |
Overload Pressure |
N/A 120 bar |
Switching Current |
N/A 0.034 A |
Operating Pressure [Max] |
N/A 60 bar |
Degree of Protection |
N/A IP 67 |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -40 to 60 ºC |
Switching Power Rating |
N/A 0.7 W |
T6 Compensated Temperature Range |
N/A -20 to 60 ºC |
T5, T4 Compensated Temperature Range |
N/A -20 to 70 ºC |
T100 Compensated Temperature Range |
N/A -20 to 70 ºC |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |