
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The programmable electronic pressure switch EDS 4400 with flameproof enclosure has triple approval according to ATEX, CSA and IECEx which ensures the instrument is universally suitable for use in potentially explosive environments around the world.
Each instrument is certified by the three approval organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals.
As with the industrial version of the EDS 4400, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals.
The instrument is programmed conveniently and simply using the HPG 3000 HYDAC programming unit.
The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high dust loads.
Protection types and applications:
CCSAUS Explosion Proof - Seal Not Required
Class I Group A, B, C, D, T6, T5
Class II Group E, F, G
Class III
Type 4
ATEX Flame Proof
I M2 Ex d I Mb
II 2G Ex d IIC T6, T5 Gb
II 2D Ex tb IIIC T110 .. 130 ºC Db
IECEx Flame Proof
Ex d I Mb
Ex d IIC T6, T5 Gb
Ex tb IIIC T110 .. 130 ºC Db
Each instrument is certified by the three approval organizations and is labelled accordingly. Therefore there is no longer any need to stock multiple devices with separate individual approvals.
As with the industrial version of the EDS 4400, those with triple approval have a proven, fully-welded stainless steel measurement cell with thin film strain gauge without internal seals.
The instrument is programmed conveniently and simply using the HPG 3000 HYDAC programming unit.
The main areas of application are in mining and the oil & gas industry, e.g. in underground vehicles, hydraulic power units, blow-out preventers (BOPs), drill drives or valve actuation stations as well as in areas with high dust loads.
Protection types and applications:
CCSAUS Explosion Proof - Seal Not Required
Class I Group A, B, C, D, T6, T5
Class II Group E, F, G
Class III
Type 4
ATEX Flame Proof
I M2 Ex d I Mb
II 2G Ex d IIC T6, T5 Gb
II 2D Ex tb IIIC T110 .. 130 ºC Db
IECEx Flame Proof
Ex d I Mb
Ex d IIC T6, T5 Gb
Ex tb IIIC T110 .. 130 ºC Db
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A
CE Mark EN 61000-6-1/2/3/4 EN 60079-0/1/31 |
Model Code Description |
N/A EDS 44F9-0300-1P-DV-000 (PSI) 72 in. |
Mechanical Connection Type |
N/A 1/4-18 NPT, Female |
Weight |
N/A 0.661 lb |
Approvals |
N/A
ATEX KEMA 10ATEX100 X CSA MC 224264 IECEx KEM 10.0053X |
Burst Pressure |
N/A 2900 psi |
Connection Size |
N/A 1/4 in. NPT |
Switch Type |
N/A 1 PNP Transistor Output |
Response Time |
N/A 8 ms |
Switching Function |
N/A Adjustable N/O or N/C |
Electrical Connection |
N/A 1/2 in. NPT Conduit Connection with Flying Leads |
Power Supply |
N/A 12 to 30 V DC |
Accuracy |
N/A 1% FS Max |
Recommended Tightening Torque |
N/A 40 N·m |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Switching Cycles |
N/A > 100 Million |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Maximum Total Current Consumption |
N/A 1.225 A |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Increment (Switch Point) |
N/A 0.5 psi |
Setting Options |
N/A In conjunction with the HYDAC Programming Unit HPG 3000, all the setting are combined in an easy to follow menu. |
Red Wire Core |
N/A +UB |
White Wire Core |
N/A Switch Output 1 |
Brown Wire Core |
N/A Not Used |
Black Wire Core |
N/A 0V |
Green Wire Core |
N/A SDA (Program Line) |
Overload Pressure |
N/A 1160 psi |
Switching Current |
N/A 1.2 A |
Operating Pressure [Max] |
N/A 300 psi |
Degree of Protection |
N/A IP 65 |
Storage Temperature Range |
N/A -40 to 212 ºF |
T5, T130 Compensated Temperature Range |
N/A -13 to 176 ºF |
T6, T110 Compensated Temperature Range |
N/A -13 to 140 ºF |
T5, T130 Operating Temperature Range |
N/A -40 to 176 ºF |
T6, T110 Operating Temperature Range |
N/A -40 to 140 ºF |
T5, T130 Fluid Temperature Range |
N/A -40 to 176 ºF |
T6, T110 Fluid Temperature Range |
N/A -40 to 140 ºF |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |