
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
The electronic pressure switch EDS 710 has been specially developed for use in large volume production machines. The highly compact unit has a very robust pressure sensor with thin-film strain gauge on a stainless steel membrane.
The EDS 710 is available with 1 transistor switching output (PNP) which can be defined either as N/C or N/O. Switching and switch-back points of the EDS 710 are factory-set according to customer specification (not field-adjustable). Various pressure ranges between 0 .. 500 psi and 0 .. 9000 psi are available and also available in bar.
The EDS 710 is available with 1 transistor switching output (PNP) which can be defined either as N/C or N/O. Switching and switch-back points of the EDS 710 are factory-set according to customer specification (not field-adjustable). Various pressure ranges between 0 .. 500 psi and 0 .. 9000 psi are available and also available in bar.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Connection Type |
N/A G1/4 A ISO 1179-2, Male |
Seal Material |
N/A FKM |
Weight |
N/A 0.132 kg |
Burst Pressure |
N/A 500 bar |
Switch Type |
N/A 1 PNP Transistor Output |
Switching Function |
N/A Normally Open |
Electrical Connection |
N/A Male, M12 x 1 (4 Pole) |
Power Supply |
N/A 10 to 30 VDC |
Model Code Description |
N/A EDS 710-060-0-035(009/007bar) |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A SP1 |
Pin Connection 3 |
N/A 0 V |
Pin Connection 4 |
N/A Not Connected |
Recommended Tightening Torque |
N/A 20 N·m |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Switching Cycles |
N/A >10 Million |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 20 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Switch Point |
N/A 9 bar |
Hysteresis (Switch Point) |
N/A 2 bar |
Overload Pressure |
N/A 200 bar |
Switching Current |
N/A 0.4 A |
Operating Temperature [Min] |
N/A -40 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 60 bar |
Degree of Protection |
N/A IP 67 |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -40 to 100 ºC |