
HYDAC INTERNATIONAL GmbH
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
EDS 810 has been specially developed for use in volume production machines. The highly compact instrument is equipped with a very robust pressure sensor with thin-film strain gauge on a stainless steel membrane. The transistor switching output is available with either N/C or N/O function. The switching and switch-back point of the EDS 810 is factory-set according to customer specification (not field-adjustable). Various pressure ranges between 0 ..500 psi and 0 .. 9000 psi are available.
Unit of Measure
Specifications
Industry Standards/Certifications |
N/A CE Mark: EN 61000-6-1 / 2 / 3 / 4 |
Connection Type |
N/A SAE-4, 7/16-20 UNF 2A |
Seal Material |
N/A FKM |
Weight |
N/A 0.121 kg |
Burst Pressure |
N/A 7250 psi |
Switch Type |
N/A 1 PNP Transistor Output |
Switching Function |
N/A Normally Open |
Electrical Connection |
N/A Male, M12 x 1 (4 Pole) |
Power Supply |
N/A 8 to 32 V DC |
Model Code Description |
N/A EDS 810-0100-0-170(75/45psi) |
Pin Connection 1 |
N/A +Ub |
Pin Connection 2 |
N/A Not Connected |
Pin Connection 3 |
N/A 0 V |
Pin Connection 4 |
N/A SP1 |
Recommended Tightening Torque |
N/A 15 N·m |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Switching Cycles |
N/A >10 Million |
CUL®US Mark |
N/A Certificate Number: E318391 |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 25 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 100 g |
Residual Ripple of Supply Voltage |
N/A ≤ 5 % |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Switch Point |
N/A 75 psi |
Hysteresis (Switch Point) |
N/A 30 psi |
Overload Pressure |
N/A 2900 psi |
Switching Current |
N/A 0.5 A |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 100 ºC |
Operating Pressure [Min] |
N/A 0 psi |
Operating Pressure [Max] |
N/A 1450 psi |
Degree of Protection |
N/A IP 67 |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Fluid Temperature Range |
N/A -25 to 100 ºC |