
66280 Sulzbach/Saar
Germany
Phone: +49 (0) 68 97 509-01
Email: info@hydac.com
Website: www.hydac.com
Specifications
Model Code Description |
N/A EDS 824-F31-0250-000 |
Industry Standards/Certifications |
N/A European Conformity (CE) Mark: European Standard (EN) 61000-6-1 / 2 / 3 / 4 |
Type |
N/A Pressure Switch |
Overload Pressure |
N/A 500 bar |
Weight |
N/A 0.143 lb |
Switching Current |
N/A 0.250 A |
Operating Temperature [Min] |
N/A -25 ºC |
Operating Temperature [Max] |
N/A 85 ºC |
Housing Material |
N/A Stainless Steel |
Connection Size |
N/A G1/4 A ISO 1179-2 with 0.5 mm orifice |
Switch Type |
N/A PNP Transistor outputs |
Electrical Connection |
N/A Male M12 x 1, 4 Pole |
Power Supply |
N/A 10 to 32 V DC |
Residual Ripple of Supply Voltage |
N/A ≤ 5% |
Power Consumption |
N/A ≤ 1 W without active outputs |
Operating Pressure [Min] |
N/A 0 bar |
Operating Pressure [Max] |
N/A 250 bar |
Burst Pressure |
N/A 1250 bar |
Compensated Temperature Range |
N/A -25 to 85 ºC |
Degree of Protection |
N/A IP 67 |
Pin Connection 1 |
N/A +UB |
Pin Connection 2 |
N/A Switching Output (SP2) |
Pin Connection 3 |
N/A 0V |
Pin Connection 4 |
N/A IO-Link Communication / Switching Output (SP1) |
Fluid Temperature Range |
N/A -25 to 125 ºC |
Storage Temperature Range |
N/A -40 to 100 ºC |
Output Typical Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 0.5 % |
Output Maximum Accuracy According to DIN 16086, Terminal Based (Full Scale) |
N/A ≤ ± 1 % |
Output Typical Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Zero Point (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Output Typical Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.02 %/°C |
Output Maximum Temperature Compensation Span (Full Scale) |
N/A ≤ ± 0.03 %/°C |
Maximum Output Repeatability (Full Scale) |
N/A ≤ ± 0.1 % |
Output Reaction Time |
N/A < 10 ms |
Output Long-Term Drift Per Year (Full Scale) |
N/A ≤ ± 0.3 % |
Vibration Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz |
N/A ≤ 25 g |
Shock Resistance According to DIN EN 60068-2-6 at 10 to 500 Hz Per 6 ms |
N/A ≤ 50 g |
Recommended Tightening Torque |
N/A 20 N·m |
IO-Link Revision |
N/A V1.1 / Support V1.0 |
Transmission Rate, Baud Rate |
N/A 38.4 k Baud (COM2) |
Minimum Cycle Time |
N/A 2.5 ms |
Process Data Width |
N/A 16 Bit |
SIO Mode Supported |
N/A Yes |
M-Sequence Capability |
N/A
PREOPERATE = TYPE_0 OPERATE = TYPE_2_2 ISDU supported |
IO Device Description (IODD) |
N/A Download at: www./ioddfinder.io-link.com |
Division |
N/A ELECTRONICS |
Product Group Family |
N/A PRESSURE SWITCHES |
Product |
N/A PRESSURE SWITCHES |
Additional Information
|
N/A
The advantages: |